1

BN 1385 - DIN 1469 C Grooved pins Type C, half length grooved with gorge

Manufacturer BOSSARD
Standard DIN 1469 C
Description BN 1385 - DIN 1469 C Grooved pins Type C, half length grooved with gorge
Part number 1153404
Material Steel
Note Quality 11SMnPb30
Note1 Type KS 67
Product selection
Selector Article No. d1 (mm) Tolerance L (mm) c~ (mm) d2 (mm) n (mm) Tolerance hole
1 1153404 2 h9 6 0.25 1 0.8 H11
2 1153412 2 h9 8 0.25 1 0.8 H11
3 1153420 2 h9 10 0.25 1 0.8 H11
4 1153439 2 h9 12 0.25 1 0.8 H11
5 1153579 3 h9 6 0.4 1.5 1 H11
6 1153587 3 h9 8 0.4 1.5 1 H11
7 1153595 3 h9 10 0.4 1.5 1 H11
8 1153609 3 h9 12 0.4 1.5 1 H11
9 1153617 3 h9 16 0.4 1.5 1 H11
10 1153625 3 h9 20 0.4 1.5 1 H11
11 1153633 3 h9 25 0.4 1.5 1 H11
12 1153641 3 h9 30 0.4 1.5 1 H11
13 1153676 3 h9 40 0.4 1.5 1 H11
14 1153684 4 h11 10 0.5 2.4 1.4 H11
15 1153692 4 h11 12 0.5 2.4 1.4 H11
16 1153706 4 h11 16 0.5 2.4 1.4 H11
17 1153714 4 h11 20 0.5 2.4 1.4 H11
18 1153722 4 h11 25 0.5 2.4 1.4 H11
19 1153730 4 h11 30 0.5 2.4 1.4 H11
20 1153749 4 h11 35 0.5 2.4 1.4 H11
21 1153757 4 h11 40 0.5 2.4 1.4 H11
22 1153811 5 h11 16 0.6 2.8 1.6 H11
23 1153838 5 h11 20 0.6 2.8 1.6 H11
24 1153846 5 h11 25 0.6 2.8 1.6 H11
25 1153854 5 h11 30 0.6 2.8 1.6 H11
26 1153862 5 h11 35 0.6 2.8 1.6 H11
27 1153870 5 h11 40 0.6 2.8 1.6 H11
28 1153927 6 h11 16 0.8 3.8 1.6 H11
29 1153935 6 h11 20 0.8 3.8 1.6 H11
30 1153943 6 h11 25 0.8 3.8 1.6 H11
31 1153951 6 h11 30 0.8 3.8 1.6 H11
32 1153978 6 h11 35 0.8 3.8 1.6 H11
33 1153986 6 h11 40 0.8 3.8 1.6 H11
34 1153994 6 h11 45 0.8 3.8 1.6 H11
35 1154036 8 h11 20 1 5 2 H11
36 1154044 8 h11 25 1 5 2 H11
37 1154052 8 h11 30 1 5 2 H11
38 1154079 8 h11 40 1 5 2 H11
39 1154451 8 h11 50 1 5 2 H11
Article No.
d1 (mm)
Tolerance
L (mm)
c~ (mm)
d2 (mm)
n (mm)
Tolerance hole
Contact the supplier
BOSSARD Manufacturer of Standart Parts
Bossard AG