Check valve

Manufacturer BOSCH REXROTH
Description Check valve - R900420520
Part Number R900420520
Omniclass number 23.27.31.19
Product selection
Selector Part Number Description Hole (inch) Max Pressure (bar) Delta Max Pressure (bar) Size Material
1 R900420537 Check valve - R900420537 3/4" 315 1 15 Stainless Steel
2 R900446477 Check valve - R900446477 3/4" 315 5 15 Stainless Steel
3 R900422885 Check valve - R900422885 3/8" 315 0 8 Stainless Steel
4 R900420511 Check valve - R900420511 1"1/4 315 1 25 Stainless Steel
5 R900420520 Check valve - R900420520 3/4" 315 2 15 Stainless Steel
6 R900420531 Check valve - R900420531 1/2" 315 1 10 Stainless Steel
Part Number
Description
Hole (inch)
Max Pressure (bar)
Delta Max Pressure (bar)
Size
Material
Documentation
Contact the supplier
BOSCH REXROTH Hydraulics
Bosch Rexroth AG
Users Who Downloaded This Product Also Downloaded
Page