Selector | Part Number | Description | Nominal Pressure (bar) | Max Pressure (bar) | Cubic capacity (cm3/tr) | Nominal Flow (l/min) | Max Speed (rpm) |
---|---|---|---|---|---|---|---|
1 | R910940520 | Axial Piston Variable Pump - R910940520 | 280 | 350 | 18 | 27 | 1500 |
2 | R910909613 | Axial Piston Variable Pump - R910909613 | 280 | 350 | 45 | 68 | 1500 |
3 | R910907403 | Axial Piston Variable Pump - R910907403 | 280 | 350 | 45 | 68 | 1500 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs