Workpieces pallets TS 2

Carrying plates, aluminum

Manufacturer Bosch Rexroth AG
Description WT 2 CARRYING PLATE
Part number 3842174311
Selection LWT=160MM; BWT=160MM; D=4.8MM; | STEEL
Product selection
Selector Part no. Description Parameter
1 3842524594 CARRYING PLATE WT 2 ALUMINUM LWT=400MM;BWT=240MM;DPL=8MM
2 3842524595 CARRYING PLATE WT 2 ALUMINUM LWT=320MM;BWT=320MM;DPL=8MM
3 3842524596 CARRYING PLATE WT 2 ALUMINUM LWT=400MM;BWT=320MM;DPL=8MM
4 3842524597 CARRYING PLATE WT 2 ALUMINUM LWT=480MM;BWT=320MM;DPL=8MM
5 3842524598 CARRYING PLATE WT 2 ALUMINUM LWT=400MM;BWT=400MM;DPL=8MM
6 3842524599 CARRYING PLATE WT 2 ALUMINUM LWT=480MM;BWT=400MM;DPL=8MM
7 3842524600 CARRYING PLATE WT 2 ALUMINUM LWT=640MM;BWT=400MM;DPL=8MM
8 3842524601 CARRYING PLATE WT 2 ALUMINUM LWT=800MM;BWT=400MM;DPL=12.7MM
9 3842524602 CARRYING PLATE WT 2 ALUMINUM LWT=480MM;BWT=480MM;DPL=8MM
10 3842524603 CARRYING PLATE WT 2 ALUMINUM LWT=640MM;BWT=480MM;DPL=8MM
11 3842524604 CARRYING PLATE WT 2 ALUMINUM LWT=800MM;BWT=480MM;DPL=12.7MM
12 3842524605 CARRYING PLATE WT 2 ALUMINUM LWT=640MM;BWT=640MM;DPL=8MM
13 3842524606 CARRYING PLATE WT 2 ALUMINUM LWT=800MM;BWT=640MM;DPL=12.7MM
14 3842524607 CARRYING PLATE WT 2 ALUMINUM LWT=1040MM;BWT=640MM;DPL=12.7MM
15 3842524608 CARRYING PLATE WT 2 ALUMINUM LWT=800MM;BWT=800MM;DPL=12.7MM
16 3842524609 CARRYING PLATE WT 2 ALUMINUM LWT=1040MM;BWT=800MM;DPL=12.7MM
17 3842538307 CARRYING PLATE WT 2 ALUMINUM LWT=400MM;BWT=400MM;DPL=12.7MM
18 3842538308 CARRYING PLATE WT 2 ALUMINUM LWT=480MM;BWT=400MM;DPL=12.7MM
19 3842538309 CARRYING PLATE WT 2 ALUMINUM LWT=480MM;BWT=480MM;DPL=12.7MM
20 3842538310 CARRYING PLATE WT 2 ALUMINUM LWT=640MM;BWT=400MM;DPL=12.7MM
21 3842538311 CARRYING PLATE WT 2 ALUMINUM LWT=640MM;BWT=480MM;DPL=12.7MM
22 3842538312 CARRYING PLATE WT 2 ALUMINUM LWT=640MM;BWT=640MM;DPL=12.7MM
23 3842538346 CARRYING PLATE WT 2 ALUMINUM LWT=480MM;BWT=320MM;DPL=12.7MM
24 3842548405 CARRYING PLATE WT 2/H LWT= 1200MM; BWT= 1200MM; DPL= 12.7MM
25 3842548407 CARRYING PLATE WT 2/H LWT= 480MM; BWT= 480MM; DPL= 19.05MM
26 3842548408 CARRYING PLATE WT 2/H LWT= 640MM; BWT= 480MM; DPL= 19.05MM
27 3842548409 CARRYING PLATE WT 2/H LWT= 640MM; BWT= 640MM; DPL= 19.05MM
28 3842548410 CARRYING PLATE WT 2/H LWT= 800MM; BWT= 480MM; DPL= 19.05MM
29 3842548411 CARRYING PLATE WT 2/H LWT= 800MM; BWT= 640MM; DPL= 19.05MM
30 3842548412 CARRYING PLATE WT 2/H LWT= 800MM; BWT= 800MM; DPL= 19.05MM
31 3842548413 CARRYING PLATE WT 2/H LWT= 1040MM; BWT= 640MM; DPL= 19.05MM
32 3842548414 CARRYING PLATE WT 2/H LWT= 1040MM; BWT= 800MM; DPL= 19.05MM
33 3842548415 CARRYING PLATE WT 2/H LWT= 1040MM; BWT= 1040MM; DPL= 19.05MM
34 3842548416 CARRYING PLATE WT 2/H LWT= 1200MM; BWT= 640MM; DPL= 19.05MM
35 3842548417 CARRYING PLATE WT 2/H LWT= 1200MM; BWT= 800MM; DPL= 19.05MM
36 3842548418 CARRYING PLATE WT 2/H LWT= 1200MM; BWT= 1040MM; DPL= 19.05MM
37 3842548419 CARRYING PLATE WT 2/H LWT= 1200MM; BWT= 1200MM; DPL= 19.05MM
38 3842548420 CARRYING PLATE WT 2/H LWT= 400MM; BWT= 400MM; DPL= 12.7MM
39 3842548421 CARRYING PLATE WT 2/H LWT= 480MM; BWT= 400MM; DPL= 12.7MM
40 3842548422 CARRYING PLATE WT 2/H LWT= 640MM; BWT= 400MM; DPL= 12.7MM
41 3842548424 CARRYING PLATE WT 2/H LWT= 400MM; BWT= 400MM; DPL= 19.05MM
42 3842548425 CARRYING PLATE WT 2/H LWT= 480MM; BWT= 400MM; DPL= 19.05MM
43 3842548426 CARRYING PLATE WT 2/H LWT= 640MM; BWT= 400MM; DPL= 19.05MM
44 3842548439 CARRYING PLATE WT 2/H LWT= 800MM; BWT= 400MM; DPL= 19.05MM
45 3842548440 CARRYING PLATE WT 2/H LWT= 800MM; BWT= 400MM; DPL= 12.7MM
46 3842548684 CARRYING PLATE WT 2 ALUMINIUM LWT=1200MM;BWT=800MM;DPL=12.7MM
47 3842548685 CARRYING PLATE WT 2 ALUMINIUM LWT=1040MM;BWT=1040MM;DPL=12.7MM
48 3842548686 CARRYING PLATE WT 2 ALUMINIUM LWT=1200MM;BWT=1040MM;DPL=12.7MM
49 3842548687 CARRYING PLATE WT 2 ALUMINIUM LWT=1200MM;BWT=1200MM;DPL=12.7MM
50 3842548688 CARRYING PLATE WT 2/H LWT= 480MM; BWT= 480MM; DPL= 12.7MM
51 3842548689 CARRYING PLATE WT 2/H LWT= 640MM; BWT= 480MM; DPL= 12.7MM
52 3842548690 CARRYING PLATE WT 2/H LWT= 640MM; BWT= 640MM; DPL= 12.7MM
53 3842548691 CARRYING PLATE WT 2/H LWT= 800MM; BWT= 480MM; DPL= 12.7MM
54 3842548692 CARRYING PLATE WT 2/H LWT= 800MM; BWT= 640MM; DPL= 12.7MM
55 3842548693 CARRYING PLATE WT 2/H LWT= 800MM; BWT= 800MM; DPL= 12.7MM
56 3842548694 CARRYING PLATE WT 2/H LWT= 1040MM; BWT= 640MM; DPL= 12.7MM
57 3842548695 CARRYING PLATE WT 2/H LWT= 1040MM; BWT= 800MM; DPL= 12.7MM
58 3842548696 CARRYING PLATE WT 2/H LWT= 1040MM; BWT= 1040MM; DPL= 12.7MM
59 3842548697 CARRYING PLATE WT 2/H LWT= 1200MM; BWT= 640MM; DPL= 12.7MM
60 3842548698 CARRYING PLATE WT 2/H LWT= 1200MM; BWT= 800MM; DPL= 12.7MM
61 3842548699 CARRYING PLATE WT 2/H LWT= 1200MM; BWT= 1040MM; DPL= 12.7MM
Part no.
Description
Parameter
Contact the supplier
Bosch Rexroth Assembly Technologies
Bosch Rexroth AG
Bosch Rexroth Corporation