Doors and fittings

Sealing profile

Manufacturer Bosch Rexroth AG
Description SEASLING PROFILE
Part number M3842524623
Selection L_M=1000MM | L=10000MM
Product selection
Selector Part no. Description Parameter
1 3842516598 SEALING PROFILE L_M=1000MM|N8;L=10000MM
2 3842518492 SEALING PROFILE L_M=1000MM|N10;L=10000MM
3 3842524622 SEALING PROFILE L_M=1000MM|N6;TWO-PIECE SEAL;L=10000MM
4 3842524623 SEALING PROFILE L_M=1000MM|N6;L=10000MM
Part no.
Description
Parameter
Contact the supplier
Bosch Rexroth Assembly Technologies
Bosch Rexroth AG
Bosch Rexroth Corporation