Longitudinal conveyors TS 5

Connection kits

Manufacturer Bosch Rexroth AG
Description PROFILE CONNECTOR 10/180
Part number 3842528746
Product selection
Selector Part no. Description Parameter
1 3842528746 PROFILE CONNECTOR N10;M8;L=180MM
2 3842545160 COUPLING TS5
3 3842545215 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=130MM;P2=130MM
4 3842545216 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=130MM;P2=260MM AND P1=195MM;P2=195MM
5 3842545217 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=260MM;P2=260MM
6 3842545218 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=325MM;P2=325MM
7 3842545354 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=130MM;P2=195MM
8 3842545355 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=130MM;P2=325MM
9 3842545648 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=260MM;P2=325MM
10 3842545699 PROFILE CONNECTORS FOR LATERAL GUIDES TS5
Part no.
Description
Parameter
Contact the supplier
Bosch Rexroth Assembly Technologies
Bosch Rexroth AG
Bosch Rexroth Corporation