Longitudinal conveyors TS 5

Connection kits

Manufacturer Bosch Rexroth AG
Description PROFILE CONNECTOR 10/180
Part number 3842528746
Product selection
Selector Part no. Description Parameter
1 3842528746 PROFILE CONNECTOR N10;M8;L=180MM
2 3842545160 COUPLING TS5
3 3842545215 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=130MM;P2=130MM
4 3842545216 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=130MM;P2=260MM AND P1=195MM;P2=195MM
5 3842545217 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=260MM;P2=260MM
6 3842545218 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=325MM;P2=325MM
7 3842545354 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=130MM;P2=195MM
8 3842545355 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=130MM;P2=325MM
9 3842545648 INTERMEDIATE PLATE FOR MODULE TRANSITIONS TS5 P1=260MM;P2=325MM
10 3842545699 PROFILE CONNECTORS FOR LATERAL GUIDES TS5
Part no.
Description
Parameter
Contact the supplier
Bosch Rexroth Assembly Technologies
Bosch Rexroth AG
Bosch Rexroth Corporation
Users Who Downloaded This Product Also Downloaded
Page