Tranverse conveyor TS 2

Housing element SK 2/B

Manufacturer Bosch Rexroth AG
Description HOUSING ELEMENT SK 2/B
Part number 3842338750
Selection BQ=160MM; BL=160MM
Product selection
Selector Part no. Description Parameter
1 3842338750 SK 2/B HOUSING ELEMENT BQ=160MM;BL=160MM
2 3842338751 SK 2/B HOUSING ELEMENT BQ=240MM;BL=160MM
3 3842338752 SK 2/B HOUSING ELEMENT BQ=320MM;BL=160MM
4 3842338755 SK 2/B HOUSING ELEMENT BQ=160MM;BL=240MM
5 3842338756 SK 2/B HOUSING ELEMENT BQ=240MM;BL=240MM
6 3842338757 SK 2/B HOUSING ELEMENT BQ=320MM;BL=240MM
7 3842338758 SK 2/B HOUSING ELEMENT BQ=400MM;BL=240MM
8 3842338760 SK 2/B HOUSING ELEMENT BQ=160MM;BL=320MM
9 3842338761 SK 2/B HOUSING ELEMENT BQ=240MM;BL=320MM
10 3842338762 SK 2/B HOUSING ELEMENT BQ=320MM;BL=320MM
11 3842338763 SK 2/B HOUSING ELEMENT BQ=400MM;BL=320MM
12 3842338764 SK 2/B HOUSING ELEMENT BQ=480MM;BL=320MM
13 3842338766 SK 2/B HOUSING ELEMENT BQ=240MM;BL=400MM
14 3842338767 SK 2/B HOUSING ELEMENT BQ=320MM;BL=400MM
15 3842338768 SK 2/B HOUSING ELEMENT BQ=400MM;BL=400MM
16 3842338771 SK 2/B HOUSING ELEMENT BQ=480MM;BL=400MM
17 3842338773 SK 2/B HOUSING ELEMENT BQ=640MM;BL=400MM
18 3842338775 SK 2/B HOUSING ELEMENT BQ=800MM;BL=400MM
19 3842338776 SK 2/B HOUSING ELEMENT BQ=400MM;BL=480MM
20 3842338777 SK 2/B HOUSING ELEMENT BQ=480MM;BL=480MM
21 3842338779 SK 2/B HOUSING ELEMENT BQ=640MM;BL=480MM
22 3842338781 SK 2/B HOUSING ELEMENT BQ=800MM;BL=480MM
Part no.
Description
Parameter
Contact the supplier
Bosch Rexroth Assembly Technologies
Bosch Rexroth AG
Bosch Rexroth Corporation