VarioFlow plus in stainless steel STS

Curve, horizontal

Manufacturer Bosch Rexroth AG
Description CURVE VFPLUS 160 STS HOR
Part number 3842547123
Selection 30°; R500
Product selection
Selector Part no. Description Parameter
1 3842547123 CURVE VFPLUS 160 STS HOR 30°;R500
2 3842547124 CURVE VFPLUS 160 STS HOR 45°;R500
3 3842547125 CURVE VFPLUS 160 STS HOR 90°;R500
4 3842547126 CURVE VFPLUS 160 STS HOR 180°;R500
5 3842547127 CURVE VFPLUS 240 STS HOR 30°;R500
6 3842547128 CURVE VFPLUS 240 STS HOR 45°;R500
7 3842547129 CURVE VFPLUS 240 STS HOR 90°;R500
8 3842547130 CURVE VFPLUS 240 STS HOR 180°;R500
9 3842547131 CURVE VFPLUS 320 STS HOR 30°;R500
10 3842547132 CURVE VFPLUS 320 STS HOR 45°;R500
11 3842547133 CURVE VFPLUS 320 STS HOR 90°;R500
12 3842547134 CURVE VFPLUS 320 STS HOR 180°;R500
Part no.
Description
Parameter
Contact the supplier
Bosch Rexroth Assembly Technologies
Bosch Rexroth AG
Bosch Rexroth Corporation
Users Who Downloaded This Product Also Downloaded
Page