Positioning TS 5

Positioning unit PE 5

Manufacturer Bosch Rexroth AG
Description Assembly kit PE 5
Part number 3842996185
Selection LWT=455MM | BL=455MM
Product selection
Selector Part no. Description Parameter
1 3842552662 PROTECTIVE COVER FOR HQ 5/PE 5 LWT=455MM
2 3842552663 PROTECTIVE COVER FOR HQ 5/PE 5 LWT=650MM
3 3842552664 PROTECTIVE COVER FOR HQ 5/PE 5 LWT=845MM
4 3842552665 PROTECTIVE COVER FOR HQ 5/PE 5 LWT=1040MM
5 3842554557 PROTECTIVE COVER FOR PE 5/OC VE B=455MM; L=455MM
6 3842554558 PROTECTIVE COVER FOR PE 5/OC VE B=455MM; L=650MM
7 3842554559 PROTECTIVE COVER FOR PE 5/OC VE B=650MM; L=650MM
8 3842554560 PROTECTIVE COVER FOR PE 5/OC VE B=650MM; L=845MM
9 3842554561 PROTECTIVE COVER FOR PE 5/OC VE B=845MM; L=845MM
10 3842554562 PROTECTIVE COVER FOR PE 5/OC VE B=845MM; L=1040MM
11 3842554569 PROTECTIVE COVER FOR PE 5/OC-T VE BL=455MM; BQ=455MM
12 3842554570 PROTECTIVE COVER FOR PE 5/OC-T VE BL=455MM; BQ=650MM
13 3842554571 PROTECTIVE COVER FOR PE 5/OC-T VE BL=650MM; BQ=650MM
14 3842554572 PROTECTIVE COVER FOR PE 5/OC-T VE BL=650MM; BQ=845MM
15 3842554573 PROTECTIVE COVER FOR PE 5/OC-T VE BL=845MM; BQ=845MM
16 3842554574 PROTECTIVE COVER FOR PE 5/OC-T VE BL=845MM; BQ=1040MM
17 3842996185 PE 5 ASSEMBLY KITS IN ST 5/H L = AS REQUIRED BY CUSTOMER
18 3842998048 POSITIONING UNIT PE 5/L AS REQUIRED BY CUSTOMER
19 3842998049 POSITIONING UNIT PE 5/L-T AS REQUIRED BY CUSTOMER
20 3842998177 POSITIONING UNIT PE 5/T AS REQUIRED BY CUSTOMER
21 3842998178 POSITIONING UNIT PE 5/OC AS REQUIRED BY CUSTOMER
22 3842998786 POSITIONING UNIT PE 5 AS REQUIRED BY CUSTOMER
23 3842998804 POSITIONING UNIT PE 5/OC-T AS REQUIRED BY CUSTOMER
Part no.
Description
Parameter
Contact the supplier
Bosch Rexroth Assembly Technologies
Bosch Rexroth AG
Bosch Rexroth Corporation