Longitudinal conveyor, accumulation roller chain TS 2

Profiles

Manufacturer Bosch Rexroth AG
Description ADAPTER PLATE KIT ST 2/R-H
Part number 3842536800
Selection | L=1000MM; B=160MM
Product selection
Selector Part no. Description Parameter
1 3842536800 ST 2/R-H ADAPTER PLATE SET
2 3842536802 ST 2/R-V ADAPTER PLATE KIT
3 3842992676 CONVEYOR SECTION PROFILE SP 2/R L = AS REQUIRED BY CUSTOMER
4 3842529931 SP 2/R-100 CONVEYOR SECTION PROFILE L_M=1000MM|LE16;L=6070MM
5 3842529933 GUIDE- AND GLIDE PROFILES FP 2, GP 2 (SET) L_M=1000MM|L=6000MM;LE16 FP2; LE64 GP2
6 3842532676 GP 2/ST GLIDE PROFILES L_M=1000MM|LE32;L=3000MM
7 3842536792 SP 2/R-H CONVEYOR SECTION PROFILE L_M=1000MM|LE12;L=6070MM
8 3842537888 GP 2/H-ST GLIDE PROFILES (SET) L_M=1000MM|LE48;L=3000MM
9 3842537889 GP 2/H-KST GLIDE PROFILES (SET) L_M=1000MM|LE48;L=3000MM
10 3842537890 FP 2/H-ST GUIDE PROFILES (SET) L_M=1000MM|LE24;L=3000MM
Part no.
Description
Parameter
Contact the supplier
Bosch Rexroth Assembly Technologies
Bosch Rexroth AG
Bosch Rexroth Corporation