BOSCH REXROTH

4WE10E3X/CG24N9K4

Manufacturer BOSCH REXROTH
Standard ISO 4401
Description 4WE10E3X/CG24N9K4
Part number 4WE10E3X/CG24N9K4
Product selection
Selector Part number Fonction Port number Position number Port - Inch Size Connector type
1 4WE10E3X/CG24N9K4 4/3 center closed 4 3 ? 5 DIN EN 17531-803
Part number
Fonction
Port number
Position number
Port - Inch
Size
Connector type
Contact the supplier
BOSCH REXROTH Hydraulics
Bosch Rexroth AG
Users Who Downloaded This Product Also Downloaded
Page