1

Slam latch-40/50

Manufacturer BÖMA GmbH
Description Slam latch-40/50
Part number TV-40/50-S
Product selection
Selector Code Type Application Material Set Weight (g)
1 TV-40/50-S with lock Closing device for doors and valves/flaps: can be fastened to BOEMA 40 and 50 Grid profiles. In order to fix the slam latch, the profiles will be drilled (two holes ø 7 mm). Zinc die-casting, black 1 x TV-40/50-G, 4 x IBS-M6x35 DIN 912 560
3 TV-40/50 without lock Closing device for doors and valves/flaps: can be fastened to BOEMA 40 and 50 Grid profiles. In order to fix the slam latch, the profiles will be drilled (two holes ø 7 mm). Zinc die-casting, black 1 x TV-40/50-G, 4 x IBS-M6x35 DIN 912 525
Code
Type
Application
Material
Set
Weight (g)
Documentation
Contact the supplier
BÖMA GmbH Machanical Engineering & Automation
BÖMA GMBH