1

Endcaps-80 for profiles 40x80 and 80x80

Manufacturer BÖMA GmbH
Description Endcaps-80 for profiles 40x80 and 80x80
Part number AK-80
Product selection
Selector Code Application Material Set Weight (g)
1 AK-80 For corvering of aluminium profiles. The countersunk screw gives a stable hold in the profile due to the expension of the location logs. 40x80 1 x, 80x80 2 x PA-6 plastic, black; zinc coated steel, black 1 x AK-80-G, 1 x BS-4.8x16 DIN 7982 13
Code
Application
Material
Set
Weight (g)
Documentation
Contact the supplier
BÖMA GmbH Machanical Engineering & Automation
BÖMA GMBH