1

Conveyor belt POSITIVEBELT PO2

positvely driven, width 1000mm max.

Manufacturer BMTS
Description Conveyor belt POSITIVEBELT PO2, 95 ShA, width 350mm max.
Part Number PO2-1
Row of teeth 1
P(mm) 31,5
H(mm) 14,2
T(mm) 3,2
Product selection
Selector Part Number Description Row of teeth P(mm) H(mm) T(mm)
1 PO2-1 Conveyor belt POSITIVEBELT PO2, 95 ShA, width 350mm max. 1 31,5 14,2 3,2
2 PO2-2 Conveyor belt POSITIVEBELT PO2, 95 ShA, width 550mm max. 2 31,5 14,2 3,2
3 PO2-3 Conveyor belt POSITIVEBELT PO2, 95 ShA, width 750mm max. 3 31,5 14,2 3,2
4 PO2-4 Conveyor belt POSITIVEBELT PO2, 95 ShA, width 800mm max. 4 31,5 14,2 3,2
5 PO2-5 Conveyor belt POSITIVEBELT PO2, 95 ShA, width 1000mm max. 5 31,5 14,2 3,2
Part Number
Description
Row of teeth
P(mm)
H(mm)
T(mm)
Documentation
Contact the supplier
BMTS
BMTS