Bumper guardrail

Manufacturer BMI - AXELENT
Description Transversal bar 120x180 mm, length 1000 mm, color RAL 1023, thickness 3 mm
Part number 194.18.997
Product selection
Selector Part number Description Color RAL Thickness
1 194.18.997 Transversal bar 120x180 mm, length 1000 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
2 194.16.172 Transversal bar 120x180 mm, length 1200 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
3 194.15.942 Transversal bar 120x180 mm, length 1500 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
4 194.13.434 Transversal bar 120x180 mm, length 2000 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
5 194.16.094 Fix post for extremity 500x100x100 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
6 194.18.550 Middle fix post 500x100x100 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
7 194.13.760 Corner fix post 500x100x100 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
8 194.14.244 Fix post for extremity 1000x100x100 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
9 194.17.026 Middle fix post 1000x100x100 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
10 194.18.205 Corner fix post 1000x100x100 mm, color RAL 1023, thickness 3 mm RAL 1023 3 mm
Part number
Description
Color RAL
Thickness
Product Description
  • Variable system with posts and horizontal bars
  • Smooth shape, no projecting panels or bolts
  • For indoor and outdoor use (see table)
  • Quick and easy to assemble

    Posts 100 x 100 mm, yellow.

  • Bolt-on panels (200 x 200 x 10 mm)

  • Height: 500 mm or 1,000 mm.

    Followers 120 x 80 mm, yellow.

    Lengths: 1,000, 1,200, 1,500 and 2,000 mm.

Documentation
Contact the supplier
BMI - AXELENT Manufacturer of mesh wall systems for machine builders, warehouse designers and building contractors
BMI AXELENT