Sheet metal wallsection

Sheet metal wallsection

Manufacturer BMI - AXELENT
Description Sheet metal wallsection 0,8 mm H=0750 B=250 mm, RAL 9011
Part number W329-075025
Product selection
CAD Selector Part number Description Color RAL Thickness
No CAD available 1 W329-075025 Sheet metal wallsection 0,8 mm H=0750 B=250 mm, RAL 9011 RAL 9011 0,8 mm
No CAD available 2 W329-075040 Sheet metal wallsection 0,8 mm H=0750 B=400 mm, RAL 9011 RAL 9011 0,8 mm
No CAD available 3 W329-075070 Sheet metal wallsection 0,8 mm H=0750 B=700 mm, RAL 9011 RAL 9011 0,8 mm
No CAD available 4 W329-075100 Sheet metal wallsection 0,8 mm H=0750 B=1000 mm, RAL 9011 RAL 9011 0,8 mm
5 W329-190025 Sheet metal wallsection 0,8 mm H=1900 B=250 mm, RAL 9011 RAL 9011 0,8 mm
6 W329-190040 Sheet metal wallsection 0,8 mm H=1900 B=400 mm, RAL 9011 RAL 9011 0,8 mm
7 W329-190070 Sheet metal wallsection 0,8 mm H=1900 B=700 mm, RAL 9011 RAL 9011 0,8 mm
8 W329-190100 Sheet metal wallsection 0,8 mm H=1900 B=1000 mm, RAL 9011 RAL 9011 0,8 mm
9 W329-220025 Sheet metal wallsection 0,8 mm H=2200 B=250 mm, RAL 9011 RAL 9011 0,8 mm
10 W329-220040 Sheet metal wallsection 0,8 mm H=2200 B=400 mm, RAL 9011 RAL 9011 0,8 mm
11 W329-220070 Sheet metal wallsection 0,8 mm H=2200 B=700 mm, RAL 9011 RAL 9011 0,8 mm
12 W329-220100 Sheet metal wallsection 0,8 mm H=2200 B=1000 mm, RAL 9011 RAL 9011 0,8 mm
13 W429-220025 Sheet metal wallsection 0,8 mm H=2200 B=250 mm, RAL 9018 RAL 9018 0,8 mm
14 W429-220040 Sheet metal wallsection 0,8 mm H=2200 B=400 mm, RAL 9018 RAL 9018 0,8 mm
15 W429-220070 Sheet metal wallsection 0,8 mm H=2200 B=700 mm, RAL 9018 1 RAL 9018 0,8 mm
16 W429-220100 Sheet metal wallsection 0,8 mm H=2200 B=1000 mm, RAL 9018 RAL 9018 0,8 mm
Part number
Description
Color RAL
Thickness
Product Description

Some environments require more protection, which our transparent plastic walls or sheet metal walls can provide. X-Guard Plastic and Sheet Metal Systems are easy to fit to the posts and door packages used with our other X-Guard mesh panel products. We recommend that you fit our custom sheet metal edging plate to prevent gaps between posts and sections. Sheet metal section 0.8 mm.

Sheet metal sections are available in two heights, 1900 mm and 2200 mm.

Documentation
Contact the supplier
BMI - AXELENT Manufacturer of mesh wall systems for machine builders, warehouse designers and building contractors
BMI AXELENT