Flexible bumper guardrail

Manufacturer BMI - AXELENT
Description Flexible base for bumper guardrail 50x200x200
Part number 422.21.456
Product selection
Selector Part number Description
1 422.21.456 Flexible base for bumper guardrail 50x200x200
Part number
Description
Product Description
  • Variable system with posts and horizontal bars
  • Smooth shape, no projecting panels or bolts
  • For indoor and outdoor use (see table)
  • Quick and easy to assemble

    Posts 100 x 100 mm, yellow.

  • Bolt-on panels (200 x 200 x 10 mm)

  • Height: 500 mm or 1,000 mm.

    Followers 120 x 80 mm, yellow.

    Lengths: 1,000, 1,200, 1,500 and 2,000 mm.

Documentation
Contact the supplier
BMI - AXELENT Manufacturer of mesh wall systems for machine builders, warehouse designers and building contractors
BMI AXELENT