BMI - AXELENT
By BMI - AXELENT


Crash protection bar diameter 76 mm

Manufacturer BMI - AXELENT
Description Crash protection bar diameter 76 mm, height 600 mm x widht 750 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm
Part number 195.18.515
CAD models
Share

Product selection

Index Selector Part number Description Color RAL Thickness
1 1 195.18.233 Crash protection bar diameter 76 mm, height 350 mm x widht 375 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm
2 2 195.14.450 Crash protection bar diameter 76 mm, height 350 mm x widht 750 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm
3 3 195.14.589 Crash protection bar diameter 76 mm, height 350 mm x widht 1000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm
4 4 195.29.703 Crash protection bar diameter 76 mm, height 350 mm x widht 2000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm
5 5 195.18.515 Crash protection bar diameter 76 mm, height 600 mm x widht 750 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm
6 6 195.18.943 Crash protection bar diameter 76 mm, height 600 mm x widht 1000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm
7 7 195.23.098 Crash protection bar diameter 76 mm, height 600 mm x widht 2000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm
8 8 195.19.573 Crash protection bar diameter 76 mm, height 1200 mm x widht 750 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm
9 9 195.17.903 Crash protection bar diameter 76 mm, height 1200 mm x widht 1000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm
10 10 195.21.170 Crash protection bar diameter 76 mm, height 1200 mm x widht 2000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm Black RAL 1023, Yellow RAL 9005 3 mm

Product Description

High-strength steel guards.

Protects people and equipment, marks out traffic routes (people and vehicles).

High-grade steel 76 mm dia., 3 mm thick.

Indoor model
Black/yellow plastic coated (k).

Outdoor model, hot-dip galvanized, plastic-finished (f + k).

Cast-in concrete version at no extra charge.

  • Withstands maximum impact
  • Bolt-on
  • One-piece construction – no welds
  • Indoor and outdoor use
  • Range of heights and widths available
  • Corner guard (90°) also available

Documentation

Contact the supplier

BMI - AXELENT

BMI - AXELENT

Manufacturer of mesh wall systems for machine builders, warehouse designers and building contractors

Google Map