Crash protection bar diameter 108 mm

Manufacturer BMI - AXELENT
Description Crash protection bar diameter 108 mm, height 600 x width 650 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm
Part number 195.23.294
Product selection
Selector Part number Description Color RAL Thickness
1 195.23.294 Crash protection bar diameter 108 mm, height 600 x width 650 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
2 195.20.048 Crash protection bar diameter 108 mm, height 600 x width 1000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
3 195.28.885 Crash protection bar diameter 108 mm, height 600 x width 1500 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
4 195.22.648 Crash protection bar diameter 108 mm, height 600 x width 2000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
5 195.26.829 Crash protection bar diameter 108 mm, height 1200 x width 650 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
6 195.23.519 Crash protection bar diameter 108 mm, height 1200 x width 1000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
7 195.25.036 Crash protection bar diameter 108 mm, height 1200 x width 1500 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
8 195.23.300 Crash protection bar diameter 108 mm, height 1200 x width 2000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
Part number
Description
Color RAL
Thickness
Product Description

Extremely strong pipe bracket in high-grade steel to protect against collision damage. Protects extra important or sensitive areas, such as pillars, pipes, building sections.

XL impact barriers are bolted on (baseplate 200 x 140 x 10 mm).

Concrete cast-in version available on demand (at no extra charge).

Dimensions:
108 mm dia.
3.6 mm thick.

Two heights:
600 or 1,200 mm.

Four widths:
650, 1,000, 1,500 or 2,000 mm.

NEW:
Also available as XL corner bracket 900 mm on a side.

Dimensions (L x L x D):
600 x 900 x 900 mm/
1,200 x 900 x 900 mm.
200 x 140 x 10 mm

Bolt-through expander (concrete floors)

  • Hot-dip galvanized, plastic coated. Yellow with black warning stripes (f + k = outdoor use)
  • Plastic-coated. Yellow with black warning stripes (k = indoor use)
Documentation
Contact the supplier
BMI - AXELENT Manufacturer of mesh wall systems for machine builders, warehouse designers and building contractors
BMI AXELENT