BMI - AXELENT
By BMI - AXELENT


Crash protection bar diameter 108 mm

Manufacturer BMI - AXELENT
Description Crash protection bar diameter 108 mm, height 600 x width 1000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm
Part number 195.20.048
CAD models
Share

Product selection

Index Selector Part number Description Color RAL Thickness
1 1 195.23.294 Crash protection bar diameter 108 mm, height 600 x width 650 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
2 2 195.20.048 Crash protection bar diameter 108 mm, height 600 x width 1000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
3 3 195.28.885 Crash protection bar diameter 108 mm, height 600 x width 1500 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
4 4 195.22.648 Crash protection bar diameter 108 mm, height 600 x width 2000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
5 5 195.26.829 Crash protection bar diameter 108 mm, height 1200 x width 650 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
6 6 195.23.519 Crash protection bar diameter 108 mm, height 1200 x width 1000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
7 7 195.25.036 Crash protection bar diameter 108 mm, height 1200 x width 1500 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm
8 8 195.23.300 Crash protection bar diameter 108 mm, height 1200 x width 2000 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3,6 mm Black RAL 1023, Yellow RAL 9005 3,6 mm

Product Description

Extremely strong pipe bracket in high-grade steel to protect against collision damage. Protects extra important or sensitive areas, such as pillars, pipes, building sections.

XL impact barriers are bolted on (baseplate 200 x 140 x 10 mm).

Concrete cast-in version available on demand (at no extra charge).

Dimensions:
108 mm dia.
3.6 mm thick.

Two heights:
600 or 1,200 mm.

Four widths:
650, 1,000, 1,500 or 2,000 mm.

NEW:
Also available as XL corner bracket 900 mm on a side.

Dimensions (L x L x D):
600 x 900 x 900 mm/
1,200 x 900 x 900 mm.
200 x 140 x 10 mm

Bolt-through expander (concrete floors)

  • Hot-dip galvanized, plastic coated. Yellow with black warning stripes (f + k = outdoor use)
  • Plastic-coated. Yellow with black warning stripes (k = indoor use)

Documentation

Contact the supplier

BMI - AXELENT

BMI - AXELENT

Manufacturer of mesh wall systems for machine builders, warehouse designers and building contractors

Google Map