Wheels with ‘Blickle Soft’ soft rubber tyres, with pressed steel rim / VW

VW

Manufacturer BLICKLE
Description Wheels with ‘Blickle Soft’ soft rubber tyres, with pressed steel rim / VW, Wheel Ø: 125 mm, Bearing type: Roller bearing, Axle bore Ø: 15 mm
Part number VW 125/15R
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Axle bore Ø Hub length
1 VW 125/15R Wheel Roller bearing 125 37.5 50 15 45
2 VW 125/15R-SG Wheel Roller bearing 125 37.5 50 15 45
3 VW 162/20R Wheel Roller bearing 160 40 70 20 60
4 VW 162/20R-SG Wheel Roller bearing 160 40 70 20 60
5 VW 202/20R Wheel Roller bearing 200 50 100 20 60
6 VW 202/20R-SG Wheel Roller bearing 200 50 100 20 60
7 VW 252/25R Wheel Roller bearing 250 60 160 25 65
8 VW 260/20K Wheel Ball bearing 260 85 200 20 75
9 VW 260/20R Wheel Roller bearing 260 85 200 20 75
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Axle bore Ø
Hub length
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)