Synthetic castors Blickle WAVE with bolt hole fitting, colour silver grey, wheel with thermoplastic rubber tread / LWG-TPA

LWG-TPA

Manufacturer BLICKLE
Description Synthetic castors Blickle WAVE with bolt hole fitting, colour silver grey, wheel with thermoplastic rubber tread / LWG-TPA, Wheel Ø: 100 mm, Bearing type: Ball bearing
Part number LWGE-TPA 101K-11-ELS-FI-FK-E51
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate Ø (mm) Bolt hole Ø (mm) Offset swivel castor (mm)
1 LWGE-TPA 101K-11-ELS-FI-FK-E51 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 142 55 11 38
2 LWGE-TPA 101K-11-ELS-FK Swivel Castor Ball bearing 100 32 70 135 55 11 38
3 LWGE-TPA 101K-11-ELS-FK-AMG100 Swivel Castor Ball bearing 100 32 70 135 55 11 38
4 LWGE-TPA 101K-11-ELS-FK-AMG125 Swivel Castor Ball bearing 100 32 70 135 55 11 38
5 LWGE-TPA 101K-11-ELS-FK-E51 Swivel Castor Ball bearing 100 32 70 142 55 11 38
6 LWGE-TPA 101K-11-ELS-FK-E52 Swivel Castor Ball bearing 100 32 70 142 55 11 38
7 LWGE-TPA 101K-11-ELS-FK-E53 Swivel Castor Ball bearing 100 32 70 142 55 11 38
8 LWGE-TPA 101K-11-ELS-FK-E54 Swivel Castor Ball bearing 100 32 70 142 55 11 38
9 LWGE-TPA 101K-11-ELS-FK-E55 Swivel Castor Ball bearing 100 32 70 142 55 11 38
10 LWGE-TPA 101K-11-ELS-FK-E57 Swivel Castor Ball bearing 100 32 70 142 55 11 38
11 LWGE-TPA 101K-11-FI-ELS-FK Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 11 38
12 LWGE-TPA 101K-11-FI-ELS-FK-AMG100 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 11 38
13 LWGE-TPA 101K-11-FI-ELS-FK-AMG125 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 11 38
14 LWGE-TPA 101K-11-FI-ELS-FK-E52 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 142 55 11 38
15 LWGE-TPA 101K-11-FI-ELS-FK-E53 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 142 55 11 38
16 LWGE-TPA 101K-11-FI-ELS-FK-E54 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 142 55 11 38
17 LWGE-TPA 101K-11-FI-ELS-FK-E55 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 142 55 11 38
18 LWGE-TPA 101K-11-FI-ELS-FK-E57 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 142 55 11 38
19 LWGE-TPA 101K-CS11-ELS-FK Swivel Castor with "central-stop" brake Ball bearing 100 32 70 135 55 13 38
20 LWGE-TPA 101K-ELS-FK Swivel Castor Ball bearing 100 32 70 135 55 13 38
21 LWGE-TPA 101K-ELS-FK-GS10 Swivel Castor Ball bearing 100 32 70 135 55 13 38
22 LWGE-TPA 101K-ELS-FK-GS12 Swivel Castor Ball bearing 100 32 70 135 55 13 38
23 LWGE-TPA 101K-FI-ELS-FK Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 13 38
24 LWGE-TPA 101K-FI-ELS-FK-GS10 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 13 38
25 LWGE-TPA 101K-FI-ELS-FK-GS12 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 13 38
26 LWGE-TPA 126K-11-ELS-FI-FK-E52 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 167 55 11 40
27 LWGE-TPA 126K-11-ELS-FK Swivel Castor Ball bearing 125 32 70 160 55 11 40
28 LWGE-TPA 126K-11-ELS-FK-AMG100 Swivel Castor Ball bearing 125 32 70 160 55 11 40
29 LWGE-TPA 126K-11-ELS-FK-AMG125 Swivel Castor Ball bearing 125 32 70 160 55 11 40
30 LWGE-TPA 126K-11-ELS-FK-E51 Swivel Castor Ball bearing 125 32 70 167 55 11 40
31 LWGE-TPA 126K-11-ELS-FK-E52 Swivel Castor Ball bearing 125 32 70 167 55 11 40
32 LWGE-TPA 126K-11-ELS-FK-E53 Swivel Castor Ball bearing 125 32 70 167 55 11 40
33 LWGE-TPA 126K-11-ELS-FK-E54 Swivel Castor Ball bearing 125 32 70 167 55 11 40
34 LWGE-TPA 126K-11-ELS-FK-E55 Swivel Castor Ball bearing 125 32 70 167 55 11 40
35 LWGE-TPA 126K-11-ELS-FK-E57 Swivel Castor Ball bearing 125 32 70 167 55 11 40
36 LWGE-TPA 126K-11-FI-ELS-FK Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 11 40
37 LWGE-TPA 126K-11-FI-ELS-FK-AMG100 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 11 40
38 LWGE-TPA 126K-11-FI-ELS-FK-AMG125 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 11 40
39 LWGE-TPA 126K-11-FI-ELS-FK-E51 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 167 55 11 40
40 LWGE-TPA 126K-11-FI-ELS-FK-E53 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 167 55 11 40
41 LWGE-TPA 126K-11-FI-ELS-FK-E54 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 167 55 11 40
42 LWGE-TPA 126K-11-FI-ELS-FK-E55 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 167 55 11 40
43 LWGE-TPA 126K-11-FI-ELS-FK-E57 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 167 55 11 40
44 LWGE-TPA 126K-11-RIFI-ELS-FK Swivel Castor with brake Ball bearing 125 32 70 160 55 11 40
45 LWGE-TPA 126K-11-RIFI-ELS-FK-AMG100 Swivel Castor with brake Ball bearing 125 32 70 160 55 11 40
46 LWGE-TPA 126K-11-RIFI-ELS-FK-AMG125 Swivel Castor with brake Ball bearing 125 32 70 160 55 11 40
47 LWGE-TPA 126K-11-RIFI-ELS-FK-E51 Swivel Castor with brake Ball bearing 125 32 70 167 55 11 40
48 LWGE-TPA 126K-11-RIFI-ELS-FK-E52 Swivel Castor with brake Ball bearing 125 32 70 167 55 11 40
49 LWGE-TPA 126K-11-RIFI-ELS-FK-E53 Swivel Castor with brake Ball bearing 125 32 70 167 55 11 40
50 LWGE-TPA 126K-11-RIFI-ELS-FK-E54 Swivel Castor with brake Ball bearing 125 32 70 167 55 11 40
51 LWGE-TPA 126K-11-RIFI-ELS-FK-E55 Swivel Castor with brake Ball bearing 125 32 70 167 55 11 40
52 LWGE-TPA 126K-11-RIFI-ELS-FK-E57 Swivel Castor with brake Ball bearing 125 32 70 167 55 11 40
53 LWGE-TPA 126K-CS11-ELS-FK Swivel Castor with "central-stop" brake Ball bearing 125 32 70 160 55 13 40
54 LWGE-TPA 126K-ELS-FK Swivel Castor Ball bearing 125 32 70 160 55 13 40
55 LWGE-TPA 126K-ELS-FK-GS10 Swivel Castor Ball bearing 125 32 70 160 55 13 40
56 LWGE-TPA 126K-ELS-FK-GS12 Swivel Castor Ball bearing 125 32 70 160 55 13 40
57 LWGE-TPA 126K-FI-ELS-FK Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 13 40
58 LWGE-TPA 126K-FI-ELS-FK-GS10 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 13 40
59 LWGE-TPA 126K-FI-ELS-FK-GS12 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 13 40
60 LWGE-TPA 126K-RIFI-ELS-FK Swivel Castor with brake Ball bearing 125 32 70 160 55 13 40
61 LWGE-TPA 126K-RIFI-ELS-FK-GS10 Swivel Castor with brake Ball bearing 125 32 70 160 55 13 40
62 LWGE-TPA 126K-RIFI-ELS-FK-GS12 Swivel Castor with brake Ball bearing 125 32 70 160 55 13 40
63 LWG-TPA 101G Swivel Castor Plain bore 100 32 100 135 55 13 38
64 LWG-TPA 101G-11 Swivel Castor Plain bore 100 32 100 135 55 11 38
65 LWG-TPA 101G-11-AMG100 Swivel Castor Plain bore 100 32 100 135 55 11 38
66 LWG-TPA 101G-11-AMG125 Swivel Castor Plain bore 100 32 100 135 55 11 38
67 LWG-TPA 101G-11-E51 Swivel Castor Plain bore 100 32 100 142 55 11 38
68 LWG-TPA 101G-11-E52 Swivel Castor Plain bore 100 32 100 142 55 11 38
69 LWG-TPA 101G-11-E53 Swivel Castor Plain bore 100 32 100 142 55 11 38
70 LWG-TPA 101G-11-E54 Swivel Castor Plain bore 100 32 100 142 55 11 38
71 LWG-TPA 101G-11-E55 Swivel Castor Plain bore 100 32 100 142 55 11 38
72 LWG-TPA 101G-11-E57 Swivel Castor Plain bore 100 32 100 142 55 11 38
73 LWG-TPA 101G-11-ER52 Swivel Castor Plain bore 100 32 100 138 55 11 38
74 LWG-TPA 101G-11-ER53 Swivel Castor Plain bore 100 32 100 138 55 11 38
75 LWG-TPA 101G-11-ER54 Swivel Castor Plain bore 100 32 100 138 55 11 38
76 LWG-TPA 101G-11-ER55 Swivel Castor Plain bore 100 32 100 138 55 11 38
77 LWG-TPA 101G-11-EV52 Swivel Castor Plain bore 100 32 100 138 55 11 38
78 LWG-TPA 101G-11-EV53 Swivel Castor Plain bore 100 32 100 138 55 11 38
79 LWG-TPA 101G-11-EV54 Swivel Castor Plain bore 100 32 100 138 55 11 38
80 LWG-TPA 101G-11-EV55 Swivel Castor Plain bore 100 32 100 138 55 11 38
81 LWG-TPA 101G-11-EV57 Swivel Castor Plain bore 100 32 100 138 55 11 38
82 LWG-TPA 101G-11-FI Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 11 38
83 LWG-TPA 101G-11-FI-AMG100 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 11 38
84 LWG-TPA 101G-11-FI-AMG125 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 11 38
85 LWG-TPA 101G-11-FI-E51 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 142 55 11 38
86 LWG-TPA 101G-11-FI-E52 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 142 55 11 38
87 LWG-TPA 101G-11-FI-E53 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 142 55 11 38
88 LWG-TPA 101G-11-FI-E54 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 142 55 11 38
89 LWG-TPA 101G-11-FI-E55 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 142 55 11 38
90 LWG-TPA 101G-11-FI-E57 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 142 55 11 38
91 LWG-TPA 101G-11-FI-ER52 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
92 LWG-TPA 101G-11-FI-ER53 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
93 LWG-TPA 101G-11-FI-ER54 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
94 LWG-TPA 101G-11-FI-ER55 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
95 LWG-TPA 101G-11-FI-EV52 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
96 LWG-TPA 101G-11-FI-EV53 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
97 LWG-TPA 101G-11-FI-EV54 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
98 LWG-TPA 101G-11-FI-EV55 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
99 LWG-TPA 101G-11-FI-EV57 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
100 LWG-TPA 101G-CS11 Swivel Castor with "central-stop" brake Plain bore 100 32 100 135 55 13 38
101 LWG-TPA 101G-FI Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 13 38
102 LWG-TPA 101G-FI-GS10 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 13 38
103 LWG-TPA 101G-FI-GS12 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 13 38
104 LWG-TPA 101G-GS10 Swivel Castor Plain bore 100 32 100 135 55 13 38
105 LWG-TPA 101G-GS12 Swivel Castor Plain bore 100 32 100 135 55 13 38
106 LWG-TPA 101K-11-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 11 38
107 LWG-TPA 101K-11-FI-FK-AMG100 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 11 38
108 LWG-TPA 101K-11-FI-FK-AMG125 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 11 38
109 LWG-TPA 101K-11-FI-FK-E51 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 142 55 11 38
110 LWG-TPA 101K-11-FI-FK-E52 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 142 55 11 38
111 LWG-TPA 101K-11-FI-FK-E53 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 142 55 11 38
112 LWG-TPA 101K-11-FI-FK-E54 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 142 55 11 38
113 LWG-TPA 101K-11-FI-FK-E55 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 142 55 11 38
114 LWG-TPA 101K-11-FI-FK-E57 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 142 55 11 38
115 LWG-TPA 101K-11-FI-FK-ER52 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
116 LWG-TPA 101K-11-FI-FK-ER53 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
117 LWG-TPA 101K-11-FI-FK-ER54 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
118 LWG-TPA 101K-11-FI-FK-ER55 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
119 LWG-TPA 101K-11-FI-FK-EV52 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
120 LWG-TPA 101K-11-FI-FK-EV53 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
121 LWG-TPA 101K-11-FI-FK-EV54 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
122 LWG-TPA 101K-11-FI-FK-EV55 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
123 LWG-TPA 101K-11-FI-FK-EV57 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
124 LWG-TPA 101K-11-FK Swivel Castor Ball bearing 100 32 100 135 55 11 38
125 LWG-TPA 101K-11-FK-AMG100 Swivel Castor Ball bearing 100 32 100 135 55 11 38
126 LWG-TPA 101K-11-FK-AMG125 Swivel Castor Ball bearing 100 32 100 135 55 11 38
127 LWG-TPA 101K-11-FK-E51 Swivel Castor Ball bearing 100 32 100 142 55 11 38
128 LWG-TPA 101K-11-FK-E52 Swivel Castor Ball bearing 100 32 100 142 55 11 38
129 LWG-TPA 101K-11-FK-E53 Swivel Castor Ball bearing 100 32 100 142 55 11 38
130 LWG-TPA 101K-11-FK-E54 Swivel Castor Ball bearing 100 32 100 142 55 11 38
131 LWG-TPA 101K-11-FK-E55 Swivel Castor Ball bearing 100 32 100 142 55 11 38
132 LWG-TPA 101K-11-FK-E57 Swivel Castor Ball bearing 100 32 100 142 55 11 38
133 LWG-TPA 101K-11-FK-ER52 Swivel Castor Ball bearing 100 32 100 138 55 11 38
134 LWG-TPA 101K-11-FK-ER53 Swivel Castor Ball bearing 100 32 100 138 55 11 38
135 LWG-TPA 101K-11-FK-ER54 Swivel Castor Ball bearing 100 32 100 138 55 11 38
136 LWG-TPA 101K-11-FK-ER55 Swivel Castor Ball bearing 100 32 100 138 55 11 38
137 LWG-TPA 101K-11-FK-EV52 Swivel Castor Ball bearing 100 32 100 138 55 11 38
138 LWG-TPA 101K-11-FK-EV53 Swivel Castor Ball bearing 100 32 100 138 55 11 38
139 LWG-TPA 101K-11-FK-EV54 Swivel Castor Ball bearing 100 32 100 138 55 11 38
140 LWG-TPA 101K-11-FK-EV55 Swivel Castor Ball bearing 100 32 100 138 55 11 38
141 LWG-TPA 101K-11-FK-EV57 Swivel Castor Ball bearing 100 32 100 138 55 11 38
142 LWG-TPA 101K-CS11-FK Swivel Castor with "central-stop" brake Ball bearing 100 32 100 135 55 13 38
143 LWG-TPA 101K-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 13 38
144 LWG-TPA 101K-FI-FK-GS10 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 13 38
145 LWG-TPA 101K-FI-FK-GS12 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 13 38
146 LWG-TPA 101K-FK Swivel Castor Ball bearing 100 32 100 135 55 13 38
147 LWG-TPA 101K-FK-GS10 Swivel Castor Ball bearing 100 32 100 135 55 13 38
148 LWG-TPA 101K-FK-GS12 Swivel Castor Ball bearing 100 32 100 135 55 13 38
149 LWG-TPA 126G Swivel Castor Plain bore 125 32 110 160 55 13 40
150 LWG-TPA 126G-11 Swivel Castor Plain bore 125 32 110 160 55 11 40
151 LWG-TPA 126G-11-AMG100 Swivel Castor Plain bore 125 32 110 160 55 11 40
152 LWG-TPA 126G-11-AMG125 Swivel Castor Plain bore 125 32 110 160 55 11 40
153 LWG-TPA 126G-11-E51 Swivel Castor Plain bore 125 32 110 167 55 11 40
154 LWG-TPA 126G-11-E52 Swivel Castor Plain bore 125 32 110 167 55 11 40
155 LWG-TPA 126G-11-E53 Swivel Castor Plain bore 125 32 110 167 55 11 40
156 LWG-TPA 126G-11-E54 Swivel Castor Plain bore 125 32 110 167 55 11 40
157 LWG-TPA 126G-11-E55 Swivel Castor Plain bore 125 32 110 167 55 11 40
158 LWG-TPA 126G-11-E57 Swivel Castor Plain bore 125 32 110 167 55 11 40
159 LWG-TPA 126G-11-ER52 Swivel Castor Plain bore 125 32 110 163 55 11 40
160 LWG-TPA 126G-11-ER53 Swivel Castor Plain bore 125 32 110 163 55 11 40
161 LWG-TPA 126G-11-ER54 Swivel Castor Plain bore 125 32 110 163 55 11 40
162 LWG-TPA 126G-11-ER55 Swivel Castor Plain bore 125 32 110 163 55 11 40
163 LWG-TPA 126G-11-EV52 Swivel Castor Plain bore 125 32 110 163 55 11 40
164 LWG-TPA 126G-11-EV53 Swivel Castor Plain bore 125 32 110 163 55 11 40
165 LWG-TPA 126G-11-EV54 Swivel Castor Plain bore 125 32 110 163 55 11 40
166 LWG-TPA 126G-11-EV55 Swivel Castor Plain bore 125 32 110 163 55 11 40
167 LWG-TPA 126G-11-EV57 Swivel Castor Plain bore 125 32 110 163 55 11 40
168 LWG-TPA 126G-11-FI Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 11 40
169 LWG-TPA 126G-11-FI-AMG100 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 11 40
170 LWG-TPA 126G-11-FI-AMG125 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 11 40
171 LWG-TPA 126G-11-FI-E51 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 167 55 11 40
172 LWG-TPA 126G-11-FI-E52 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 167 55 11 40
173 LWG-TPA 126G-11-FI-E53 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 167 55 11 40
174 LWG-TPA 126G-11-FI-E54 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 167 55 11 40
175 LWG-TPA 126G-11-FI-E55 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 167 55 11 40
176 LWG-TPA 126G-11-FI-E57 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 167 55 11 40
177 LWG-TPA 126G-11-FI-ER52 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
178 LWG-TPA 126G-11-FI-ER53 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
179 LWG-TPA 126G-11-FI-ER54 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
180 LWG-TPA 126G-11-FI-ER55 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
181 LWG-TPA 126G-11-FI-EV52 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
182 LWG-TPA 126G-11-FI-EV53 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
183 LWG-TPA 126G-11-FI-EV54 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
184 LWG-TPA 126G-11-FI-EV55 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
185 LWG-TPA 126G-11-FI-EV57 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
186 LWG-TPA 126G-11-RIFI Swivel Castor with brake Plain bore 125 32 110 160 55 11 40
187 LWG-TPA 126G-11-RIFI-AMG100 Swivel Castor with brake Plain bore 125 32 110 160 55 11 40
188 LWG-TPA 126G-11-RIFI-AMG125 Swivel Castor with brake Plain bore 125 32 110 160 55 11 40
189 LWG-TPA 126G-11-RIFI-E51 Swivel Castor with brake Plain bore 125 32 110 167 55 11 40
190 LWG-TPA 126G-11-RIFI-E52 Swivel Castor with brake Plain bore 125 32 110 167 55 11 40
191 LWG-TPA 126G-11-RIFI-E53 Swivel Castor with brake Plain bore 125 32 110 167 55 11 40
192 LWG-TPA 126G-11-RIFI-E54 Swivel Castor with brake Plain bore 125 32 110 167 55 11 40
193 LWG-TPA 126G-11-RIFI-E55 Swivel Castor with brake Plain bore 125 32 110 167 55 11 40
194 LWG-TPA 126G-11-RIFI-E57 Swivel Castor with brake Plain bore 125 32 110 167 55 11 40
195 LWG-TPA 126G-11-RIFI-ER52 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
196 LWG-TPA 126G-11-RIFI-ER53 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
197 LWG-TPA 126G-11-RIFI-ER54 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
198 LWG-TPA 126G-11-RIFI-ER55 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
199 LWG-TPA 126G-11-RIFI-EV52 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
200 LWG-TPA 126G-11-RIFI-EV53 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
201 LWG-TPA 126G-11-RIFI-EV54 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
202 LWG-TPA 126G-11-RIFI-EV55 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
203 LWG-TPA 126G-11-RIFI-EV57 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
204 LWG-TPA 126G-CS11 Swivel Castor with "central-stop" brake Plain bore 125 32 110 160 55 13 40
205 LWG-TPA 126G-FI Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 13 40
206 LWG-TPA 126G-FI-GS10 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 13 40
207 LWG-TPA 126G-FI-GS12 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 13 40
208 LWG-TPA 126G-GS10 Swivel Castor Plain bore 125 32 110 160 55 13 40
209 LWG-TPA 126G-GS12 Swivel Castor Plain bore 125 32 110 160 55 13 40
210 LWG-TPA 126G-RIFI Swivel Castor with brake Plain bore 125 32 110 160 55 13 40
211 LWG-TPA 126G-RIFI-GS10 Swivel Castor with brake Plain bore 125 32 110 160 55 13 40
212 LWG-TPA 126G-RIFI-GS12 Swivel Castor with brake Plain bore 125 32 110 160 55 13 40
213 LWG-TPA 126K-11-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 11 40
214 LWG-TPA 126K-11-FI-FK-AMG100 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 11 40
215 LWG-TPA 126K-11-FI-FK-AMG125 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 11 40
216 LWG-TPA 126K-11-FI-FK-E51 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 167 55 11 40
217 LWG-TPA 126K-11-FI-FK-E52 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 167 55 11 40
218 LWG-TPA 126K-11-FI-FK-E53 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 167 55 11 40
219 LWG-TPA 126K-11-FI-FK-E54 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 167 55 11 40
220 LWG-TPA 126K-11-FI-FK-E55 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 167 55 11 40
221 LWG-TPA 126K-11-FI-FK-E57 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 167 55 11 40
222 LWG-TPA 126K-11-FI-FK-ER52 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
223 LWG-TPA 126K-11-FI-FK-ER53 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
224 LWG-TPA 126K-11-FI-FK-ER54 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
225 LWG-TPA 126K-11-FI-FK-ER55 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
226 LWG-TPA 126K-11-FI-FK-EV52 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
227 LWG-TPA 126K-11-FI-FK-EV53 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
228 LWG-TPA 126K-11-FI-FK-EV54 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
229 LWG-TPA 126K-11-FI-FK-EV55 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
230 LWG-TPA 126K-11-FI-FK-EV57 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
231 LWG-TPA 126K-11-FK Swivel Castor Ball bearing 125 32 110 160 55 11 40
232 LWG-TPA 126K-11-FK-AMG100 Swivel Castor Ball bearing 125 32 110 160 55 11 40
233 LWG-TPA 126K-11-FK-AMG125 Swivel Castor Ball bearing 125 32 110 160 55 11 40
234 LWG-TPA 126K-11-FK-E51 Swivel Castor Ball bearing 125 32 110 167 55 11 40
235 LWG-TPA 126K-11-FK-E52 Swivel Castor Ball bearing 125 32 110 167 55 11 40
236 LWG-TPA 126K-11-FK-E53 Swivel Castor Ball bearing 125 32 110 167 55 11 40
237 LWG-TPA 126K-11-FK-E54 Swivel Castor Ball bearing 125 32 110 167 55 11 40
238 LWG-TPA 126K-11-FK-E55 Swivel Castor Ball bearing 125 32 110 167 55 11 40
239 LWG-TPA 126K-11-FK-E57 Swivel Castor Ball bearing 125 32 110 167 55 11 40
240 LWG-TPA 126K-11-FK-ER52 Swivel Castor Ball bearing 125 32 110 163 55 11 40
241 LWG-TPA 126K-11-FK-ER53 Swivel Castor Ball bearing 125 32 110 163 55 11 40
242 LWG-TPA 126K-11-FK-ER54 Swivel Castor Ball bearing 125 32 110 163 55 11 40
243 LWG-TPA 126K-11-FK-ER55 Swivel Castor Ball bearing 125 32 110 163 55 11 40
244 LWG-TPA 126K-11-FK-EV52 Swivel Castor Ball bearing 125 32 110 163 55 11 40
245 LWG-TPA 126K-11-FK-EV53 Swivel Castor Ball bearing 125 32 110 163 55 11 40
246 LWG-TPA 126K-11-FK-EV54 Swivel Castor Ball bearing 125 32 110 163 55 11 40
247 LWG-TPA 126K-11-FK-EV55 Swivel Castor Ball bearing 125 32 110 163 55 11 40
248 LWG-TPA 126K-11-FK-EV57 Swivel Castor Ball bearing 125 32 110 163 55 11 40
249 LWG-TPA 126K-11-RIFI-FK Swivel Castor with brake Ball bearing 125 32 110 160 55 11 40
250 LWG-TPA 126K-11-RIFI-FK-AMG100 Swivel Castor with brake Ball bearing 125 32 110 160 55 11 40
251 LWG-TPA 126K-11-RIFI-FK-AMG125 Swivel Castor with brake Ball bearing 125 32 110 160 55 11 40
252 LWG-TPA 126K-11-RIFI-FK-E51 Swivel Castor with brake Ball bearing 125 32 110 167 55 11 40
253 LWG-TPA 126K-11-RIFI-FK-E52 Swivel Castor with brake Ball bearing 125 32 110 167 55 11 40
254 LWG-TPA 126K-11-RIFI-FK-E53 Swivel Castor with brake Ball bearing 125 32 110 167 55 11 40
255 LWG-TPA 126K-11-RIFI-FK-E54 Swivel Castor with brake Ball bearing 125 32 110 167 55 11 40
256 LWG-TPA 126K-11-RIFI-FK-E55 Swivel Castor with brake Ball bearing 125 32 110 167 55 11 40
257 LWG-TPA 126K-11-RIFI-FK-E57 Swivel Castor with brake Ball bearing 125 32 110 167 55 11 40
258 LWG-TPA 126K-11-RIFI-FK-ER52 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
259 LWG-TPA 126K-11-RIFI-FK-ER53 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
260 LWG-TPA 126K-11-RIFI-FK-ER54 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
261 LWG-TPA 126K-11-RIFI-FK-ER55 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
262 LWG-TPA 126K-11-RIFI-FK-EV52 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
263 LWG-TPA 126K-11-RIFI-FK-EV53 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
264 LWG-TPA 126K-11-RIFI-FK-EV54 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
265 LWG-TPA 126K-11-RIFI-FK-EV55 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
266 LWG-TPA 126K-11-RIFI-FK-EV57 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
267 LWG-TPA 126K-CS11-FK Swivel Castor with "central-stop" brake Ball bearing 125 32 110 160 55 13 40
268 LWG-TPA 126K-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 13 40
269 LWG-TPA 126K-FI-FK-GS10 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 13 40
270 LWG-TPA 126K-FI-FK-GS12 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 13 40
271 LWG-TPA 126K-FK Swivel Castor Ball bearing 125 32 110 160 55 13 40
272 LWG-TPA 126K-FK-GS10 Swivel Castor Ball bearing 125 32 110 160 55 13 40
273 LWG-TPA 126K-FK-GS12 Swivel Castor Ball bearing 125 32 110 160 55 13 40
274 LWG-TPA 126K-RIFI-FK Swivel Castor with brake Ball bearing 125 32 110 160 55 13 40
275 LWG-TPA 126K-RIFI-FK-GS10 Swivel Castor with brake Ball bearing 125 32 110 160 55 13 40
276 LWG-TPA 126K-RIFI-FK-GS12 Swivel Castor with brake Ball bearing 125 32 110 160 55 13 40
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate Ø (mm)
Bolt hole Ø (mm)
Offset swivel castor (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)