Synthetic castors Blickle WAVE, corrosion-resistant, with top plate fitting, colour grey white, wheel with thermoplastic rubber tread / LWKX-TPA

LWKX-TPA

Manufacturer BLICKLE
Description Synthetic castors Blickle WAVE, corrosion-resistant, with top plate fitting, colour grey white, wheel with thermoplastic rubber tread / LWKX-TPA, Wheel Ø: 100 mm, Bearing type: Ball bearing
Part number LWKXE-TPA 101XK-ELS-FK-PX25
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate size Bolt hole spacing Bolt hole Ø (mm) Offset swivel castor (mm)
1 LWKXE-TPA 101XK-ELS-FK-PX25 Swivel Castor Ball bearing 100 32 65 135 90x66 75x45/61x51 8.5 38
2 LWKXE-TPA 101XK-FI-ELS-FK-PX25 Swivel Castor with "stop-fix" brake Ball bearing 100 32 65 135 90x66 75x45/61x51 8.5 38
3 LWKXE-TPA 126XK-ELS-FK-PX25 Swivel Castor Ball bearing 125 32 70 160 90x66 75x45/61x51 8.5 40
4 LWKXE-TPA 126XK-FI-ELS-FK-PX25 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 90x66 75x45/61x51 8.5 40
5 LWKXE-TPA 126XK-RIFI-ELS-FK-PX25 Swivel Castor with brake Ball bearing 125 32 70 160 90x66 75x45/61x51 8.5 40
6 LWKX-TPA 101G-FI-PX25 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 90x66 75x45/61x51 8.5 38
7 LWKX-TPA 101G-PX25 Swivel Castor Plain bore 100 32 100 138 90x66 75x45/61x51 8.5 38
8 LWKX-TPA 101XK-FI-FK-PX25 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 90x66 75x45/61x51 8.5 38
9 LWKX-TPA 101XK-FK-PX25 Swivel Castor Ball bearing 100 32 100 138 90x66 75x45/61x51 8.5 38
10 LWKX-TPA 126G-FI-PX25 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 90x66 75x45/61x51 8.5 40
11 LWKX-TPA 126G-PX25 Swivel Castor Plain bore 125 32 110 163 90x66 75x45/61x51 8.5 40
12 LWKX-TPA 126G-RIFI-PX25 Swivel Castor with brake Plain bore 125 32 110 160 90x66 75x45/61x51 8.5 40
13 LWKX-TPA 126XK-FI-FK-PX25 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 90x66 75x45/61x51 8.5 40
14 LWKX-TPA 126XK-FK-PX25 Swivel Castor Ball bearing 125 32 110 163 90x66 75x45/61x51 8.5 40
15 LWKX-TPA 126XK-RIFI-FK-PX25 Swivel Castor with brake Ball bearing 125 32 110 160 90x66 75x45/61x51 8.5 40
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate size
Bolt hole spacing
Bolt hole Ø (mm)
Offset swivel castor (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)