Synthetic castors Blickle WAVE, corrosion-resistant, with stem fitting, colour silver grey, wheel with thermoplastic rubber tread / LWGX-TPA

LWGX-TPA

Manufacturer BLICKLE
Description Synthetic castors Blickle WAVE, corrosion-resistant, with stem fitting, colour silver grey, wheel with thermoplastic rubber tread / LWGX-TPA, Wheel Ø: 100 mm, Bearing type: Ball bearing
Part number LWGXE-TPA 101XK-ELS-FK-ZAX51
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width Load capacity (kg) Total height (mm) Stem Ø (mm) Stem length (mm) Ø retaining hole Position retaining hole (mm) Offset (mm)
1 LWGXE-TPA 101XK-ELS-FK-ZAX51 Swivel Castor Ball bearing 100 32 70 135 18 62 M6 30 38
2 LWGXE-TPA 101XK-ELS-FK-ZAX55 Swivel Castor Ball bearing 100 32 70 135 22 45 M8 20 38
3 LWGXE-TPA 101XK-ELS-FK-ZAX58 Swivel Castor Ball bearing 100 32 70 135 27.5 45 M8 20 38
4 LWGXE-TPA 101XK-FI-ELS-FK-ZAX51 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 18 62 M6 30 38
5 LWGXE-TPA 101XK-FI-ELS-FK-ZAX55 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 22 45 M8 20 38
6 LWGXE-TPA 101XK-FI-ELS-FK-ZAX58 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 27.5 45 M8 20 38
7 LWGXE-TPA 126XK-ELS-FK-ZAX51 Swivel Castor Ball bearing 125 32 70 160 18 62 M6 30 40
8 LWGXE-TPA 126XK-ELS-FK-ZAX55 Swivel Castor Ball bearing 125 32 70 160 22 45 M8 20 40
9 LWGXE-TPA 126XK-ELS-FK-ZAX58 Swivel Castor Ball bearing 125 32 70 160 27.5 45 M8 20 40
10 LWGXE-TPA 126XK-FI-ELS-FK-ZAX51 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 18 62 M6 30 40
11 LWGXE-TPA 126XK-FI-ELS-FK-ZAX55 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 22 45 M8 20 40
12 LWGXE-TPA 126XK-FI-ELS-FK-ZAX58 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 27.5 45 M8 20 40
13 LWGXE-TPA 126XK-RIFI-ELS-FK-ZAX51 Swivel Castor with brake Ball bearing 125 32 70 160 18 62 M6 30 40
14 LWGXE-TPA 126XK-RIFI-ELS-FK-ZAX55 Swivel Castor with brake Ball bearing 125 32 70 160 22 45 M8 20 40
15 LWGXE-TPA 126XK-RIFI-ELS-FK-ZAX58 Swivel Castor with brake Ball bearing 125 32 70 160 27.5 45 M8 20 40
16 LWGX-TPA 101G-FI-ZAX51 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 18 62 M6 30 38
17 LWGX-TPA 101G-FI-ZAX55 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 22 45 M8 20 38
18 LWGX-TPA 101G-FI-ZAX58 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 27.5 45 M8 20 38
19 LWGX-TPA 101G-ZAX51 Swivel Castor Plain bore 100 32 100 135 18 62 M6 30 38
20 LWGX-TPA 101G-ZAX55 Swivel Castor Plain bore 100 32 100 135 22 45 M8 20 38
21 LWGX-TPA 101G-ZAX58 Swivel Castor Plain bore 100 32 100 135 27.5 45 M8 20 38
22 LWGX-TPA 101XK-FI-FK-ZAX51 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 18 62 M6 30 38
23 LWGX-TPA 101XK-FI-FK-ZAX55 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 22 45 M8 20 38
24 LWGX-TPA 101XK-FI-FK-ZAX58 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 27.5 45 M8 20 38
25 LWGX-TPA 101XK-FK-ZAX51 Swivel Castor Ball bearing 100 32 100 135 18 62 M6 30 38
26 LWGX-TPA 101XK-FK-ZAX55 Swivel Castor Ball bearing 100 32 100 135 22 45 M8 20 38
27 LWGX-TPA 101XK-FK-ZAX58 Swivel Castor Ball bearing 100 32 100 135 27.5 45 M8 20 38
28 LWGX-TPA 126G-FI-ZAX51 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 18 62 M6 30 40
29 LWGX-TPA 126G-FI-ZAX55 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 22 45 M8 20 40
30 LWGX-TPA 126G-FI-ZAX58 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 27.5 45 M8 20 40
31 LWGX-TPA 126G-RIFI-ZAX51 Swivel Castor with brake Plain bore 125 32 110 160 27.5 45 M8 20 40
32 LWGX-TPA 126G-RIFI-ZAX55 Swivel Castor with brake Plain bore 125 32 110 160 27.5 45 M8 20 40
33 LWGX-TPA 126G-RIFI-ZAX58 Swivel Castor with brake Plain bore 125 32 110 160 27.5 45 M8 20 40
34 LWGX-TPA 126G-ZAX51 Swivel Castor Plain bore 125 32 110 160 18 62 M6 30 40
35 LWGX-TPA 126G-ZAX55 Swivel Castor Plain bore 125 32 110 160 22 45 M8 20 40
36 LWGX-TPA 126G-ZAX58 Swivel Castor Plain bore 125 32 110 160 27.5 45 M8 20 40
37 LWGX-TPA 126XK-FI-FK-ZAX51 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 18 62 M6 30 40
38 LWGX-TPA 126XK-FI-FK-ZAX55 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 22 45 M8 20 40
39 LWGX-TPA 126XK-FI-FK-ZAX58 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 27.5 45 M8 20 40
40 LWGX-TPA 126XK-FK-ZAX51 Swivel Castor Ball bearing 125 32 110 160 18 62 M6 30 40
41 LWGX-TPA 126XK-FK-ZAX55 Swivel Castor Ball bearing 125 32 110 160 22 45 M8 20 40
42 LWGX-TPA 126XK-FK-ZAX58 Swivel Castor Ball bearing 125 32 110 160 27.5 45 M8 20 40
43 LWGX-TPA 126XK-RIFI-FK-ZAX51 Swivel Castor with brake Ball bearing 125 32 110 160 27.5 45 M8 20 40
44 LWGX-TPA 126XK-RIFI-FK-ZAX55 Swivel Castor with brake Ball bearing 125 32 110 160 27.5 45 M8 20 40
45 LWGX-TPA 126XK-RIFI-FK-ZAX58 Swivel Castor with brake Ball bearing 125 32 110 160 27.5 45 M8 20 40
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width
Load capacity (kg)
Total height (mm)
Stem Ø (mm)
Stem length (mm)
Ø retaining hole
Position retaining hole (mm)
Offset (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)