Synthetic castors Blickle WAVE, corrosion-resistant, with bolt hole fitting, colour silver grey, wheel with thermoplastic rubber tread / LWGX-TPA

LWGX-TPA

Manufacturer BLICKLE
Description Synthetic castors Blickle WAVE, corrosion-resistant, with bolt hole fitting, colour silver grey, wheel with thermoplastic rubber tread / LWGX-TPA, Wheel Ø: 100 mm, Bearing type: Ball bearing
Part number LWGXE-TPA 101XK-11-ELS-FI-FK
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate Ø (mm) Bolt hole Ø (mm) Offset swivel castor (mm)
1 LWGXE-TPA 101XK-11-ELS-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 11 38
2 LWGXE-TPA 101XK-11-ELS-FI-FK-AMGX100 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 11 38
3 LWGXE-TPA 101XK-11-ELS-FK Swivel Castor Ball bearing 100 32 70 135 55 11 38
4 LWGXE-TPA 101XK-11-ELS-FK-AMGX100 Swivel Castor Ball bearing 100 32 70 135 55 11 38
5 LWGXE-TPA 101XK-11-ELS-FK-AMGX125 Swivel Castor Ball bearing 100 32 70 135 55 11 38
6 LWGXE-TPA 101XK-11-FI-ELS-FK-AMGX125 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 11 38
7 LWGXE-TPA 101XK-ELS-FK Swivel Castor Ball bearing 100 32 70 135 55 13 38
8 LWGXE-TPA 101XK-ELS-FK-GSX10 Swivel Castor Ball bearing 100 32 70 135 55 13 38
9 LWGXE-TPA 101XK-ELS-FK-GSX12 Swivel Castor Ball bearing 100 32 70 135 55 13 38
10 LWGXE-TPA 101XK-FI-ELS-FK Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 13 38
11 LWGXE-TPA 101XK-FI-ELS-FK-GSX10 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 13 38
12 LWGXE-TPA 101XK-FI-ELS-FK-GSX12 Swivel Castor with "stop-fix" brake Ball bearing 100 32 70 135 55 13 38
13 LWGXE-TPA 126XK-11-ELS-FK Swivel Castor Ball bearing 125 32 70 160 55 11 40
14 LWGXE-TPA 126XK-11-ELS-FK-AMGX100 Swivel Castor Ball bearing 125 32 70 160 55 11 40
15 LWGXE-TPA 126XK-11-ELS-FK-AMGX125 Swivel Castor Ball bearing 125 32 70 160 55 11 40
16 LWGXE-TPA 126XK-11-FI-ELS-FK Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 11 40
17 LWGXE-TPA 126XK-11-FI-ELS-FK-AMGX100 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 11 40
18 LWGXE-TPA 126XK-11-FI-ELS-FK-AMGX125 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 11 40
19 LWGXE-TPA 126XK-11-RIFI-ELS-FK Swivel Castor with brake Ball bearing 125 32 70 160 55 11 40
20 LWGXE-TPA 126XK-11-RIFI-ELS-FK-AMGX100 Swivel Castor with brake Ball bearing 125 32 70 160 55 11 40
21 LWGXE-TPA 126XK-11-RIFI-ELS-FK-AMGX125 Swivel Castor with brake Ball bearing 125 32 70 160 55 11 40
22 LWGXE-TPA 126XK-ELS-FK Swivel Castor Ball bearing 125 32 70 160 55 13 40
23 LWGXE-TPA 126XK-ELS-FK-GSX10 Swivel Castor Ball bearing 125 32 70 160 55 13 40
24 LWGXE-TPA 126XK-ELS-FK-GSX12 Swivel Castor Ball bearing 125 32 70 160 55 13 40
25 LWGXE-TPA 126XK-FI-ELS-FK Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 13 40
26 LWGXE-TPA 126XK-FI-ELS-FK-GSX10 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 13 40
27 LWGXE-TPA 126XK-FI-ELS-FK-GSX12 Swivel Castor with "stop-fix" brake Ball bearing 125 32 70 160 55 13 40
28 LWGXE-TPA 126XK-RIFI-ELS-FK Swivel Castor with brake Ball bearing 125 32 70 160 55 13 40
29 LWGXE-TPA 126XK-RIFI-ELS-FK-GSX10 Swivel Castor with brake Ball bearing 125 32 70 160 55 13 40
30 LWGXE-TPA 126XK-RIFI-ELS-FK-GSX12 Swivel Castor with brake Ball bearing 125 32 70 160 55 13 40
31 LWGX-TPA 101G Swivel Castor Plain bore 100 32 100 135 55 13 38
32 LWGX-TPA 101G-11 Swivel Castor Plain bore 100 32 100 135 55 11 38
33 LWGX-TPA 101G-11-AMGX100 Swivel Castor Plain bore 100 32 100 135 55 11 38
34 LWGX-TPA 101G-11-AMGX125 Swivel Castor Plain bore 100 32 100 135 55 11 38
35 LWGX-TPA 101G-11-EXR52 Swivel Castor Plain bore 100 32 100 138 55 11 38
36 LWGX-TPA 101G-11-EXR53 Swivel Castor Plain bore 100 32 100 138 55 11 38
37 LWGX-TPA 101G-11-EXR54 Swivel Castor Plain bore 100 32 100 138 55 11 38
38 LWGX-TPA 101G-11-EXR55 Swivel Castor Plain bore 100 32 100 138 55 11 38
39 LWGX-TPA 101G-11-EXV52 Swivel Castor Plain bore 100 32 100 138 55 11 38
40 LWGX-TPA 101G-11-EXV53 Swivel Castor Plain bore 100 32 100 138 55 11 38
41 LWGX-TPA 101G-11-EXV54 Swivel Castor Plain bore 100 32 100 138 55 11 38
42 LWGX-TPA 101G-11-EXV55 Swivel Castor Plain bore 100 32 100 138 55 11 38
43 LWGX-TPA 101G-11-EXV57 Swivel Castor Plain bore 100 32 100 138 55 11 38
44 LWGX-TPA 101G-11-FI Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 11 38
45 LWGX-TPA 101G-11-FI-AMGX100 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 11 38
46 LWGX-TPA 101G-11-FI-AMGX125 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 11 38
47 LWGX-TPA 101G-11-FI-EXR52 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
48 LWGX-TPA 101G-11-FI-EXR53 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
49 LWGX-TPA 101G-11-FI-EXR54 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
50 LWGX-TPA 101G-11-FI-EXR55 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
51 LWGX-TPA 101G-11-FI-EXV52 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
52 LWGX-TPA 101G-11-FI-EXV53 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
53 LWGX-TPA 101G-11-FI-EXV54 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
54 LWGX-TPA 101G-11-FI-EXV55 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
55 LWGX-TPA 101G-11-FI-EXV57 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 138 55 11 38
56 LWGX-TPA 101G-FI Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 13 38
57 LWGX-TPA 101G-FI-GSX10 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 13 38
58 LWGX-TPA 101G-FI-GSX12 Swivel Castor with "stop-fix" brake Plain bore 100 32 100 135 55 13 38
59 LWGX-TPA 101G-GSX10 Swivel Castor Plain bore 100 32 100 135 55 13 38
60 LWGX-TPA 101G-GSX12 Swivel Castor Plain bore 100 32 100 135 55 13 38
61 LWGX-TPA 101XK-11-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 11 38
62 LWGX-TPA 101XK-11-FI-FK-AMGX100 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 11 38
63 LWGX-TPA 101XK-11-FI-FK-AMGX125 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 11 38
64 LWGX-TPA 101XK-11-FI-FK-EXR52 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
65 LWGX-TPA 101XK-11-FI-FK-EXR53 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
66 LWGX-TPA 101XK-11-FI-FK-EXR54 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
67 LWGX-TPA 101XK-11-FI-FK-EXR55 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
68 LWGX-TPA 101XK-11-FI-FK-EXV52 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
69 LWGX-TPA 101XK-11-FI-FK-EXV53 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
70 LWGX-TPA 101XK-11-FI-FK-EXV54 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
71 LWGX-TPA 101XK-11-FI-FK-EXV55 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
72 LWGX-TPA 101XK-11-FI-FK-EXV57 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 138 55 11 38
73 LWGX-TPA 101XK-11-FK Swivel Castor Ball bearing 100 32 100 135 55 11 38
74 LWGX-TPA 101XK-11-FK-AMGX100 Swivel Castor Ball bearing 100 32 100 135 55 11 38
75 LWGX-TPA 101XK-11-FK-AMGX125 Swivel Castor Ball bearing 100 32 100 135 55 11 38
76 LWGX-TPA 101XK-11-FK-EXR52 Swivel Castor Ball bearing 100 32 100 138 55 11 38
77 LWGX-TPA 101XK-11-FK-EXR53 Swivel Castor Ball bearing 100 32 100 138 55 11 38
78 LWGX-TPA 101XK-11-FK-EXR54 Swivel Castor Ball bearing 100 32 100 138 55 11 38
79 LWGX-TPA 101XK-11-FK-EXR55 Swivel Castor Ball bearing 100 32 100 138 55 11 38
80 LWGX-TPA 101XK-11-FK-EXV52 Swivel Castor Ball bearing 100 32 100 138 55 11 38
81 LWGX-TPA 101XK-11-FK-EXV53 Swivel Castor Ball bearing 100 32 100 138 55 11 38
82 LWGX-TPA 101XK-11-FK-EXV54 Swivel Castor Ball bearing 100 32 100 138 55 11 38
83 LWGX-TPA 101XK-11-FK-EXV55 Swivel Castor Ball bearing 100 32 100 138 55 11 38
84 LWGX-TPA 101XK-11-FK-EXV57 Swivel Castor Ball bearing 100 32 100 138 55 11 38
85 LWGX-TPA 101XK-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 13 38
86 LWGX-TPA 101XK-FI-FK-GSX10 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 13 38
87 LWGX-TPA 101XK-FI-FK-GSX12 Swivel Castor with "stop-fix" brake Ball bearing 100 32 100 135 55 13 38
88 LWGX-TPA 101XK-FK Swivel Castor Ball bearing 100 32 100 135 55 13 38
89 LWGX-TPA 101XK-FK-GSX10 Swivel Castor Ball bearing 100 32 100 135 55 13 38
90 LWGX-TPA 101XK-FK-GSX12 Swivel Castor Ball bearing 100 32 100 135 55 13 38
91 LWGX-TPA 126G Swivel Castor Plain bore 125 32 110 160 55 13 40
92 LWGX-TPA 126G-11 Swivel Castor Plain bore 125 32 110 160 55 11 40
93 LWGX-TPA 126G-11-AMGX100 Swivel Castor Plain bore 125 32 110 160 55 11 40
94 LWGX-TPA 126G-11-AMGX125 Swivel Castor Plain bore 125 32 110 160 55 11 40
95 LWGX-TPA 126G-11-EXR52 Swivel Castor Plain bore 125 32 110 163 55 11 40
96 LWGX-TPA 126G-11-EXR53 Swivel Castor Plain bore 125 32 110 163 55 11 40
97 LWGX-TPA 126G-11-EXR54 Swivel Castor Plain bore 125 32 110 163 55 11 40
98 LWGX-TPA 126G-11-EXR55 Swivel Castor Plain bore 125 32 110 163 55 11 40
99 LWGX-TPA 126G-11-EXV52 Swivel Castor Plain bore 125 32 110 163 55 11 40
100 LWGX-TPA 126G-11-EXV53 Swivel Castor Plain bore 125 32 110 163 55 11 40
101 LWGX-TPA 126G-11-EXV54 Swivel Castor Plain bore 125 32 110 163 55 11 40
102 LWGX-TPA 126G-11-EXV55 Swivel Castor Plain bore 125 32 110 163 55 11 40
103 LWGX-TPA 126G-11-EXV57 Swivel Castor Plain bore 125 32 110 163 55 11 40
104 LWGX-TPA 126G-11-FI Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 11 40
105 LWGX-TPA 126G-11-FI-AMGX100 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 11 40
106 LWGX-TPA 126G-11-FI-AMGX125 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 11 40
107 LWGX-TPA 126G-11-FI-EXR52 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
108 LWGX-TPA 126G-11-FI-EXR53 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
109 LWGX-TPA 126G-11-FI-EXR54 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
110 LWGX-TPA 126G-11-FI-EXR55 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
111 LWGX-TPA 126G-11-FI-EXV52 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
112 LWGX-TPA 126G-11-FI-EXV53 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
113 LWGX-TPA 126G-11-FI-EXV54 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
114 LWGX-TPA 126G-11-FI-EXV55 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
115 LWGX-TPA 126G-11-FI-EXV57 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 163 55 11 40
116 LWGX-TPA 126G-11-RIFI Swivel Castor with brake Plain bore 125 32 110 160 55 11 40
117 LWGX-TPA 126G-11-RIFI-AMGX100 Swivel Castor with brake Plain bore 125 32 110 160 55 11 40
118 LWGX-TPA 126G-11-RIFI-AMGX125 Swivel Castor with brake Plain bore 125 32 110 160 55 11 40
119 LWGX-TPA 126G-11-RIFI-EXR52 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
120 LWGX-TPA 126G-11-RIFI-EXR53 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
121 LWGX-TPA 126G-11-RIFI-EXR54 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
122 LWGX-TPA 126G-11-RIFI-EXR55 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
123 LWGX-TPA 126G-11-RIFI-EXV52 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
124 LWGX-TPA 126G-11-RIFI-EXV53 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
125 LWGX-TPA 126G-11-RIFI-EXV54 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
126 LWGX-TPA 126G-11-RIFI-EXV55 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
127 LWGX-TPA 126G-11-RIFI-EXV57 Swivel Castor with brake Plain bore 125 32 110 163 55 11 40
128 LWGX-TPA 126G-FI Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 13 40
129 LWGX-TPA 126G-FI-GSX10 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 13 40
130 LWGX-TPA 126G-FI-GSX12 Swivel Castor with "stop-fix" brake Plain bore 125 32 110 160 55 13 40
131 LWGX-TPA 126G-GSX10 Swivel Castor Plain bore 125 32 110 160 55 13 40
132 LWGX-TPA 126G-GSX12 Swivel Castor Plain bore 125 32 110 160 55 13 40
133 LWGX-TPA 126G-RIFI Swivel Castor with brake Plain bore 125 32 110 160 55 13 40
134 LWGX-TPA 126G-RIFI-GSX10 Swivel Castor with brake Plain bore 125 32 110 160 55 13 40
135 LWGX-TPA 126G-RIFI-GSX12 Swivel Castor with brake Plain bore 125 32 110 160 55 13 40
136 LWGX-TPA 126XK-11-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 11 40
137 LWGX-TPA 126XK-11-FI-FK-AMGX100 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 11 40
138 LWGX-TPA 126XK-11-FI-FK-AMGX125 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 11 40
139 LWGX-TPA 126XK-11-FI-FK-EXR52 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
140 LWGX-TPA 126XK-11-FI-FK-EXR53 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
141 LWGX-TPA 126XK-11-FI-FK-EXR54 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
142 LWGX-TPA 126XK-11-FI-FK-EXR55 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
143 LWGX-TPA 126XK-11-FI-FK-EXV52 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
144 LWGX-TPA 126XK-11-FI-FK-EXV53 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
145 LWGX-TPA 126XK-11-FI-FK-EXV54 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
146 LWGX-TPA 126XK-11-FI-FK-EXV55 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
147 LWGX-TPA 126XK-11-FI-FK-EXV57 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 163 55 11 40
148 LWGX-TPA 126XK-11-FK Swivel Castor Ball bearing 125 32 110 160 55 11 40
149 LWGX-TPA 126XK-11-FK-AMGX100 Swivel Castor Ball bearing 125 32 110 160 55 11 40
150 LWGX-TPA 126XK-11-FK-AMGX125 Swivel Castor Ball bearing 125 32 110 160 55 11 40
151 LWGX-TPA 126XK-11-FK-EXR52 Swivel Castor Ball bearing 125 32 110 163 55 11 40
152 LWGX-TPA 126XK-11-FK-EXR53 Swivel Castor Ball bearing 125 32 110 163 55 11 40
153 LWGX-TPA 126XK-11-FK-EXR54 Swivel Castor Ball bearing 125 32 110 163 55 11 40
154 LWGX-TPA 126XK-11-FK-EXR55 Swivel Castor Ball bearing 125 32 110 163 55 11 40
155 LWGX-TPA 126XK-11-FK-EXV52 Swivel Castor Ball bearing 125 32 110 163 55 11 40
156 LWGX-TPA 126XK-11-FK-EXV53 Swivel Castor Ball bearing 125 32 110 163 55 11 40
157 LWGX-TPA 126XK-11-FK-EXV54 Swivel Castor Ball bearing 125 32 110 163 55 11 40
158 LWGX-TPA 126XK-11-FK-EXV55 Swivel Castor Ball bearing 125 32 110 163 55 11 40
159 LWGX-TPA 126XK-11-FK-EXV57 Swivel Castor Ball bearing 125 32 110 163 55 11 40
160 LWGX-TPA 126XK-11-RIFI-FK Swivel Castor with brake Ball bearing 125 32 110 160 55 11 40
161 LWGX-TPA 126XK-11-RIFI-FK-AMGX100 Swivel Castor with brake Ball bearing 125 32 110 160 55 11 40
162 LWGX-TPA 126XK-11-RIFI-FK-AMGX125 Swivel Castor with brake Ball bearing 125 32 110 160 55 11 40
163 LWGX-TPA 126XK-11-RIFI-FK-EXR52 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
164 LWGX-TPA 126XK-11-RIFI-FK-EXR53 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
165 LWGX-TPA 126XK-11-RIFI-FK-EXR54 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
166 LWGX-TPA 126XK-11-RIFI-FK-EXR55 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
167 LWGX-TPA 126XK-11-RIFI-FK-EXV52 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
168 LWGX-TPA 126XK-11-RIFI-FK-EXV53 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
169 LWGX-TPA 126XK-11-RIFI-FK-EXV54 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
170 LWGX-TPA 126XK-11-RIFI-FK-EXV55 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
171 LWGX-TPA 126XK-11-RIFI-FK-EXV57 Swivel Castor with brake Ball bearing 125 32 110 163 55 11 40
172 LWGX-TPA 126XK-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 13 40
173 LWGX-TPA 126XK-FI-FK-GSX10 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 13 40
174 LWGX-TPA 126XK-FI-FK-GSX12 Swivel Castor with "stop-fix" brake Ball bearing 125 32 110 160 55 13 40
175 LWGX-TPA 126XK-FK Swivel Castor Ball bearing 125 32 110 160 55 13 40
176 LWGX-TPA 126XK-FK-GSX10 Swivel Castor Ball bearing 125 32 110 160 55 13 40
177 LWGX-TPA 126XK-FK-GSX12 Swivel Castor Ball bearing 125 32 110 160 55 13 40
178 LWGX-TPA 126XK-RIFI-FK Swivel Castor with brake Ball bearing 125 32 110 160 55 13 40
179 LWGX-TPA 126XK-RIFI-FK-GSX10 Swivel Castor with brake Ball bearing 125 32 110 160 55 13 40
180 LWGX-TPA 126XK-RIFI-FK-GSX12 Swivel Castor with brake Ball bearing 125 32 110 160 55 13 40
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate Ø (mm)
Bolt hole Ø (mm)
Offset swivel castor (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)
Users Who Downloaded This Product Also Downloaded
Page