Steer wheels for pallet trucks / ALEV, ALST, ALTH, PO

ALEV, ALST, ALTH, PO

Manufacturer BLICKLE
Description Steer wheels for pallet trucks / ALEV, ALST, ALTH, PO, Wheel Ø: 200 mm, Bearing type: Ball bearing, Axle bore Ø: 20 mm
Part number ALEV 200x50/20-54K
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Axle bore Ø (mm) Hub length (mm) Clamping Length (mm)
1 ALEV 200x50/20-54K Wheel Ball bearing 200 50 550 20 60 54
2 ALEV 200X50/25-50K Wheel Ball bearing 200 50 550 25 60 50
3 ALST 200x50/20-54K Wheel Ball bearing 200 50 640 20 60 54
4 ALST 200x50/25-50K Wheel Ball bearing 200 50 640 25 60 50
5 ALTH 180X50/20-54K Wheel Ball bearing 180 50 600 20 60 54
6 ALTH 180X50/25-50K Wheel Ball bearing 180 50 600 25 60 50
7 ALTH 200x50/20-40K Wheel Ball bearing 200 50 800 20 50 40
8 ALTH 200X50/20-54K Wheel Ball bearing 200 50 800 20 60 54
9 ALTH 200X50/25-36K Wheel Ball bearing 200 50 800 25 50 36
10 ALTH 200X50/25-50K Wheel Ball bearing 200 50 800 25 60 50
11 PO 200X50/20-54K Wheel Ball bearing 200 50 600 20 60 54
12 PO 200X50/25-50K Wheel Ball bearing 200 50 600 25 60 50
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Axle bore Ø (mm)
Hub length (mm)
Clamping Length (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)
Users Who Downloaded This Product Also Downloaded
Page