Stainless steel castors with top plate fitting, with noise absorbing nylon wheel / LEX-POW, BX-POW

LEX-POW, BX-POW

Manufacturer BLICKLE
Description Stainless steel castors with top plate fitting, with noise absorbing nylon wheel / LEX-POW, BX-POW, Wheel Ø: 100 mm, Bearing type: Ball bearing
Part number BX-POW 100KD-FK
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate size Bolt hole spacing Bolt hole Ø (mm) Offset swivel castor
1 BX-POW 100KD-FK Fixed Castor Ball bearing 100 35 200 125 100 x 85 80 x 60 9 -
2 BX-POW 100XR-FK Fixed Castor Roller bearing 100 35 150 125 100 x 85 80 x 60 9 -
3 BX-POW 125KD-FK Fixed Castor Ball bearing 125 35 220 150 100 x 85 80 x 60 9 -
4 BX-POW 125XR-FK Fixed Castor Roller bearing 125 35 150 150 100 x 85 80 x 60 9 -
5 LEX-POW 100KD-FI-FK Swivel Castor mit Feststeller "stop-fix" Ball bearing 100 35 150 125 100 x 85 80 x 60 9 36
6 LEX-POW 100KD-FK Swivel Castor Ball bearing 100 35 150 125 100 x 85 80 x 60 9 36
7 LEX-POW 100XR-FI-FK Swivel Castor mit Feststeller "stop-fix" Roller bearing 100 35 150 125 100 x 85 80 x 60 9 36
8 LEX-POW 100XR-FK Swivel Castor Roller bearing 100 35 150 125 100 x 85 80 x 60 9 36
9 LEX-POW 125KD-FI-FK Swivel Castor mit Feststeller "stop-fix" Ball bearing 125 35 150 150 100 x 85 80 x 60 9 36
10 LEX-POW 125KD-FK Swivel Castor Ball bearing 125 35 150 150 100 x 85 80 x 60 9 40
11 LEX-POW 125XR-FI-FK Swivel Castor mit Feststeller "stop-fix" Roller bearing 125 35 150 150 100 x 85 80 x 60 9 40
12 LEX-POW 125XR-FK Swivel Castor Roller bearing 125 35 150 150 100 x 85 80 x 60 9 40
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate size
Bolt hole spacing
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)