Stainless steel castors with stem fitting, wheel with standard solid rubber tyre / LEXZ-VPP

LEXZ-VPP

Manufacturer BLICKLE
Description Stainless steel castors with stem fitting, wheel with standard solid rubber tyre / LEXZ-VPP, Wheel O: 100 mm, Bearing type: Plain bore
Part number LEXZ-VPP 100G-FI-SG
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Stem Ø (mm) Stem length (mm) Offset (mm)
1 LEXZ-VPP 100G-FI-SG Swivel Castor with "stop-fix" brake Plain bore 100 30 70 125 20 50 36
2 LEXZ-VPP 100G-SG Swivel Castor Plain bore 100 30 70 125 20 50 36
3 LEXZ-VPP 125G-FI-SG Swivel Castor with "stop-fix" brake Plain bore 125 37.5 100 150 20 50 40
4 LEXZ-VPP 125G-SG Swivel Castor Plain bore 125 37.5 100 150 20 50 40
5 LEXZ-VPP 150G-FI-SG Swivel Castor with "stop-fix" brake Plain bore 150 40 135 190 27 60 54
6 LEXZ-VPP 150G-SG Swivel Castor Plain bore 150 40 135 190 27 60 54
7 LEXZ-VPP 160G-FI-SG Swivel Castor with "stop-fix" brake Plain bore 160 40 135 195 27 60 54
8 LEXZ-VPP 160G-SG Swivel Castor Plain bore 160 40 135 195 27 60 54
9 LEXZ-VPP 200G-FI-SG Swivel Castor with "stop-fix" brake Plain bore 200 50 205 235 27 60 54
10 LEXZ-VPP 200G-SG Swivel Castor Plain bore 200 50 205 235 27 60 54
11 LEXZ-VPP 80G-FI-SG Swivel Castor with "stop-fix" brake Plain bore 80 25 50 102 20 50 38
12 LEXZ-VPP 80G-SG Swivel Castor Plain bore 80 25 50 102 20 50 38
13 LEXZ-VPP 82G-FI-SG Swivel Castor with "stop-fix" brake Plain bore 80 32 100 102 20 50 38
14 LEXZ-VPP 82G-SG Swivel Castor Plain bore 80 32 100 102 20 50 38
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Stem Ø (mm)
Stem length (mm)
Offset (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)