Stainless steel castors with bolt hole fitting, wheel with thermoplastic polyurethane tread / LEXR-POTH

LEXR-POTH

Manufacturer BLICKLE
Description Stainless steel castors with bolt hole fitting, wheel with thermoplastic polyurethane tread / LEXR-POTH, Wheel Ø: 100 mm, Bearing type: Plain bore
Part number LEXR-POTH 100G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate Ø (mm) Bolt hole Ø (mm) Offset swivel castor
1 LEXR-POTH 100G Swivel Castorn Plain bore 100 35 150 125 70 13 36
2 LEXR-POTH 100G-FI Swivel Castor with "stop-fix" brake Plain bore 100 35 150 125 70 13 36
3 LEXR-POTH 100KD Swivel Castorn Ball bearing 100 35 150 125 70 13 36
4 LEXR-POTH 100KD-FI Swivel Castor with "stop-fix" brake Ball bearing 100 35 150 125 70 13 36
5 LEXR-POTH 100XR Swivel Castorn Roller bearing 100 35 150 125 70 13 36
6 LEXR-POTH 100XR-FI Swivel Castor with "stop-fix" brake Roller bearing 100 35 150 125 70 13 36
7 LEXR-POTH 125G Swivel Castorn Plain bore 125 40 150 150 70 13 40
8 LEXR-POTH 125G-FI Swivel Castor with "stop-fix" brake Plain bore 125 40 150 150 70 13 40
9 LEXR-POTH 125KD Swivel Castorn Ball bearing 125 40 150 150 70 13 40
10 LEXR-POTH 125KD-FI Swivel Castor with "stop-fix" brake Ball bearing 125 40 150 150 70 13 40
11 LEXR-POTH 125XR Swivel Castorn Roller bearing 125 40 150 150 70 13 40
12 LEXR-POTH 125XR-FI Swivel Castor with "stop-fix" brake Roller bearing 125 40 150 150 70 13 40
13 LEXR-POTH 150G Swivel Castorn Plain bore 150 45 300 190 88 13 54
14 LEXR-POTH 150G-FI Swivel Castor with "stop-fix" brake Plain bore 150 45 300 190 88 13 54
15 LEXR-POTH 150XR Swivel Castorn Roller bearing 150 45 300 190 88 13 54
16 LEXR-POTH 150XR-FI Swivel Castor with "stop-fix" brake Roller bearing 150 45 300 190 88 13 54
17 LEXR-POTH 160G Swivel Castorn Plain bore 160 45 300 195 88 13 54
18 LEXR-POTH 160G-FI Swivel Castor with "stop-fix" brake Plain bore 160 45 300 195 88 13 54
19 LEXR-POTH 160XR Swivel Castorn Roller bearing 160 45 300 195 88 13 54
20 LEXR-POTH 160XR-FI Swivel Castor with "stop-fix" brake Roller bearing 160 45 300 195 88 13 54
21 LEXR-POTH 200G Swivel Castorn Plain bore 200 50 300 235 88 13 54
22 LEXR-POTH 200G-FI Swivel Castor with "stop-fix" brake Plain bore 200 50 300 235 88 13 54
23 LEXR-POTH 200XR Swivel Castorn Roller bearing 200 50 300 235 88 13 54
24 LEXR-POTH 200XR-FI Swivel Castor with "stop-fix" brake Roller bearing 200 50 300 235 88 13 54
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate Ø (mm)
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)