Rollers for pallet trucks with Blickle Extrathane® polyurethane tread, with steel wheel centre, splash and washproof version / HTHW, dimensions 85x85 - 85x110 mm

HTHW, dimensions 85x85 - 85x110 mm

Manufacturer BLICKLE
Description Rollers for pallet trucks with Blickle Extrathane® polyurethane tread, with steel wheel centre, splash and washproof version / HTHW, dimensions 85x85 - 85x110 mm, Wheel Ø: 85 mm, Bearing type: Ball bearing, Axle bore Ø: 12 mm
Part number HTHW 85X100/12-105K
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Axle bore Ø (mm) Clamping Length (mm)
1 HTHW 85X100/12-105K Roller for pallet trucks Ball bearing 85 100 760 12 105
2 HTHW 85X100/17-105K Roller for pallet trucks Ball bearing 85 100 760 17 105
3 HTHW 85X100/20-105K Roller for pallet trucks Ball bearing 85 100 760 20 105
4 HTHW 85X100/25-105K Roller for pallet trucks Ball bearing 85 100 760 25 105
5 HTHW 85X105/12-110K Roller for pallet trucks Ball bearing 85 105 800 12 110
6 HTHW 85X105/17-110K Roller for pallet trucks Ball bearing 85 105 800 17 110
7 HTHW 85X105/20-110K Roller for pallet trucks Ball bearing 85 105 800 20 110
8 HTHW 85X105/25-110K Roller for pallet trucks Ball bearing 85 105 800 25 110
9 HTHW 85X110/12-115K Roller for pallet trucks Ball bearing 85 110 840 12 115
10 HTHW 85X110/17-115K Roller for pallet trucks Ball bearing 85 110 840 17 115
11 HTHW 85X110/20-115K Roller for pallet trucks Ball bearing 85 110 840 20 115
12 HTHW 85X110/25-115K Roller for pallet trucks Ball bearing 85 110 840 25 115
13 HTHW 85X85/12-90K Roller for pallet trucks Ball bearing 85 85 650 12 90
14 HTHW 85X85/17-90K Roller for pallet trucks Ball bearing 85 85 650 17 90
15 HTHW 85X85/20-90K Roller for pallet trucks Ball bearing 85 85 650 20 90
16 HTHW 85X85/25-90K Roller for pallet trucks Ball bearing 85 85 650 25 90
17 HTHW 85X90/12-95K Roller for pallet trucks Ball bearing 85 90 680 12 95
18 HTHW 85X90/17-95K Roller for pallet trucks Ball bearing 85 90 680 17 95
19 HTHW 85X90/20-95K Roller for pallet trucks Ball bearing 85 90 680 20 95
20 HTHW 85X90/25-95K Roller for pallet trucks Ball bearing 85 90 680 25 95
21 HTHW 85X95/12-100K Roller for pallet trucks Ball bearing 85 95 720 12 100
22 HTHW 85X95/17-100K Roller for pallet trucks Ball bearing 85 95 720 17 100
23 HTHW 85X95/20-100K Roller for pallet trucks Ball bearing 85 95 720 20 100
24 HTHW 85X95/25-100K Roller for pallet trucks Ball bearing 85 95 720 25 100
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Axle bore Ø (mm)
Clamping Length (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)