Pressed steel castors with bolt hole fitting, with noise absorbing nylon wheel / LER-POW

LER-POW

Manufacturer BLICKLE
Description Pressed steel castors with bolt hole fitting, with noise absorbing nylon wheel / LER-POW, Wheel Ø: 100 mm, Bearing type: Ball bearing
Part number LER-POW 100K-FI-FK
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate Ø (mm) Bolt hole Ø (mm) Offset swivel castor (mm)
1 LER-POW 100K-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 100 35 150 125 70 13 36
2 LER-POW 100K-FK Swivel Castor Ball bearing 100 35 150 125 70 13 36
3 LER-POW 100R-FI-FK Swivel Castor with "stop-fix" brake Roller bearing 100 35 150 125 70 13 36
4 LER-POW 100R-FK Swivel Castor Roller bearing 100 35 150 125 70 13 36
5 LER-POW 125K-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 125 35 150 150 70 13 36
6 LER-POW 125K-FK Swivel Castor Ball bearing 125 35 150 150 70 13 40
7 LER-POW 125R-FI-FK Swivel Castor with "stop-fix" brake Roller bearing 125 35 150 150 70 13 40
8 LER-POW 125R-FK Swivel Castor Roller bearing 125 35 150 150 70 13 40
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate Ø (mm)
Bolt hole Ø (mm)
Offset swivel castor (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)