Pressed steel castors, medium duty brackets, with top plate fitting, with polypropylene wheel / L-PPN, B-PPN

L-PPN, B-PPN

Manufacturer BLICKLE
Description Pressed steel castors, medium duty brackets, with top plate fitting, with polypropylene wheel / L-PPN, B-PPN, Wheel Ø: 100 mm, Bearing type: Plain bore
Part number B-PPN 100G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate size Bolt hole spacing Bolt hole Ø (mm) Offset swivel castor
1 B-PPN 100G Fixed Castor Plain bore 100 37 160 125 100 x 85 80 x 60 9 -
2 B-PPN 100R Fixed Castor Roller bearing 100 37 160 125 100 x 85 80 x 60 9 -
3 B-PPN 125G Fixed Castor Plain bore 125 40 200 150 100 x 85 80 x 60 9 -
4 B-PPN 125R Fixed Castor Roller bearing 125 40 200 150 100 x 85 80 x 60 9 -
5 B-PPN 150G Fixed Castor Plain bore 150 50 300 190 140 x 110 105 x 75-80 11 -
6 B-PPN 150R Fixed Castor Roller bearing 150 50 300 190 140 x 110 105 x 75-80 11 -
7 B-PPN 200G Fixed Castor Plain bore 200 50 400 235 140 x 110 105 x 75-80 11 -
8 B-PPN 200R Fixed Castor Roller bearing 200 50 400 235 140 x 110 105 x 75-80 11 -
9 B-PPN 80G Fixed Castor Plain bore 80 32 120 102 100 x 85 80 x 60 9 -
10 B-PPN 80R Fixed Castor Roller bearing 80 32 120 102 100 x 85 80 x 60 9 -
11 L-PPN 100G Swivel Castor Plain bore 100 37 160 125 100 x 85 80 x 60 9 36
12 L-PPN 100G-FI Swivel Castor with "stop-fix" brake Plain bore 100 37 160 125 100 x 85 80 x 60 9 36
13 L-PPN 100R Swivel Castor Roller bearing 100 37 160 125 100 x 85 80 x 60 9 36
14 L-PPN 100R-FI Swivel Castor with "stop-fix" brake Roller bearing 100 37 160 125 100 x 85 80 x 60 9 36
15 L-PPN 125G Swivel Castor Plain bore 125 40 200 150 100 x 85 80 x 60 9 40
16 L-PPN 125G-FI Swivel Castor with "stop-fix" brake Plain bore 125 40 200 150 100 x 85 80 x 60 9 40
17 L-PPN 125R Swivel Castor Roller bearing 125 40 200 150 100 x 85 80 x 60 9 40
18 L-PPN 125R-FI Swivel Castor with "stop-fix" brake Roller bearing 125 40 200 150 100 x 85 80 x 60 9 40
19 L-PPN 150G Swivel Castor Plain bore 150 50 300 190 140 x 110 105 x 75-80 11 60
20 L-PPN 150G-FI Swivel Castor with "stop-fix" brake Plain bore 150 50 300 190 140 x 110 105 x 75-80 11 60
21 L-PPN 150R Swivel Castor Roller bearing 150 50 300 190 140 x 110 105 x 75-80 11 60
22 L-PPN 150R-FI Swivel Castor with "stop-fix" brake Roller bearing 150 50 300 190 140 x 110 105 x 75-80 11 60
23 L-PPN 200G Swivel Castor Plain bore 200 50 400 235 140 x 110 105 x 75-80 11 65
24 L-PPN 200G-FI Swivel Castor with "stop-fix" brake Plain bore 200 50 400 235 140 x 110 105 x 75-80 11 65
25 L-PPN 200R Swivel Castor Roller bearing 200 50 400 235 140 x 110 105 x 75-80 11 65
26 L-PPN 200R-FI Swivel Castor with "stop-fix" brake Roller bearing 200 50 400 235 140 x 110 105 x 75-80 11 65
27 L-PPN 80G Swivel Castor Plain bore 80 32 120 102 100 x 85 80 x 60 9 38
28 L-PPN 80G-FI Swivel Castor with "stop-fix" brake Plain bore 80 32 120 102 100 x 85 80 x 60 9 38
29 L-PPN 80R Swivel Castor Roller bearing 80 32 120 102 100 x 85 80 x 60 9 38
30 L-PPN 80R-FI Swivel Castor with "stop-fix" brake Roller bearing 80 32 120 102 100 x 85 80 x 60 9 38
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate size
Bolt hole spacing
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)