Pressed steel castors, medium duty brackets, with top plate fitting, with noise absorbing nylon wheel / L-POW, B-POW

L-POW, B-POW

Manufacturer BLICKLE
Description Pressed steel castors, medium duty brackets, with top plate fitting, with noise absorbing nylon wheel / L-POW, B-POW, Wheel Ø: 100 mm, Bearing type: Ball bearing
Part number B-POW 100K-FK
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate size Bolt hole spacing Bolt hole Ø (mm) Offset swivel castor
1 B-POW 100K-FK Fixed Castor Ball bearing 100 35 200 125 100 x 85 80 x 60 9 -
2 B-POW 100R-FK Fixed Castor Roller bearing 100 35 150 125 100 x 85 80 x 60 9 -
3 B-POW 125K-FK Fixed Castor Ball bearing 125 35 200 150 100 x 85 80 x 60 9 -
4 B-POW 125R-FK Fixed Castor Roller bearing 125 35 200 150 100 x 85 80 x 60 9 -
5 L-POW 100K-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 100 35 200 125 100 x 85 80 x 60 9 36
6 L-POW 100K-FK Swivel Castor Ball bearing 100 35 200 125 100 x 85 80 x 60 9 36
7 L-POW 100R-FI-FK Swivel Castor with "stop-fix" brake Roller bearing 100 35 200 125 100 x 85 80 x 60 9 36
8 L-POW 100R-FK Swivel Castor Roller bearing 100 35 200 125 100 x 85 80 x 60 9 36
9 L-POW 125K-FI-FK Swivel Castor with "stop-fix" brake Ball bearing 125 35 200 150 100 x 85 80 x 60 9 40
10 L-POW 125K-FK Swivel Castor Ball bearing 125 35 200 150 100 x 85 80 x 60 9 40
11 L-POW 125R-FI-FK Swivel Castor with "stop-fix" brake Roller bearing 125 35 200 150 100 x 85 80 x 60 9 40
12 L-POW 125R-FK Swivel Castor Roller bearing 125 35 200 150 100 x 85 80 x 60 9 40
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate size
Bolt hole spacing
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)