Pressed steel castors, heavy duty brackets, with top plate fitting, with cast iron wheel / LH-G, BH-G

LH-G, BH-G

Manufacturer BLICKLE
Description Pressed steel castors, heavy duty brackets, with top plate fitting, with cast iron wheel / LH-G, BH-G, Wheel Ø: 100 mm, Bearing type: Plain bore
Part number BH-G 100G-1
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate size Bolt hole spacing Bolt hole Ø (mm) Offset swivel castor
1 BH-G 100G-1 Fixed Castor Plain bore 100 35 400 140 100 x 85 80 x 60 9 -
2 BH-G 100G-3 Fixed Castor Plain bore 100 35 400 140 140 x 110 105 x 75-80 11 -
3 BH-G 100K-1 Fixed Castor Ball bearing 100 35 400 140 100 x 85 80 x 60 9 -
4 BH-G 100K-3 Fixed Castor Ball bearing 100 35 400 140 140 x 110 105 x 75-80 11 -
5 BH-G 125G-1 Fixed Castor Plain bore 125 35 450 165 100 x 85 80 x 60 9 -
6 BH-G 125G-3 Fixed Castor Plain bore 125 35 450 165 140 x 110 105 x 75-80 11 -
7 BH-G 125K-1 Fixed Castor Ball bearing 125 35 450 165 100 x 85 80 x 60 9 -
8 BH-G 125K-3 Fixed Castor Ball bearing 125 35 450 165 140 x 110 105 x 75-80 11 -
9 BH-G 127G Fixed Castor Plain bore 125 50 750 170 140 x 110 105 x 75-80 11 -
10 BH-G 127K Fixed Castor Ball bearing 125 50 750 170 140 x 110 105 x 75-80 11 -
11 BH-G 150G Fixed Castor Plain bore 150 50 900 197 140 x 110 105 x 75-80 11 -
12 BH-G 150K Fixed Castor Ball bearing 150 50 900 197 140 x 110 105 x 75-80 11 -
13 BH-G 200G Fixed Castor Plain bore 200 50 900 245 140 x 110 105 x 75-80 11 -
14 BH-G 200K Fixed Castor Ball bearing 200 50 900 245 140 x 110 105 x 75-80 11 -
15 BH-G 250G Fixed Castor Plain bore 250 60 900 295 140 x 110 105 x 75-80 11 -
16 BH-G 250K Fixed Castor Ball bearing 250 60 900 295 140 x 110 105 x 75-80 11 -
17 BH-G 80G Fixed Castor Plain bore 80 25 250 120 100 x 85 80 x 60 9 -
18 LH-G 100G-1 Swivel Castor Plain bore 100 35 400 140 100 x 85 80 x 60 9 45
19 LH-G 100G-1-FI Swivel Castor with "stop-fix" brake Plain bore 100 35 400 140 100 x 85 80 x 60 9 45
20 LH-G 100G-3 Swivel Castor Plain bore 100 35 400 140 140 x 110 105 x 75-80 11 45
21 LH-G 100G-3-FI Swivel Castor with "stop-fix" brake Plain bore 100 35 400 140 140 x 110 105 x 75-80 11 45
22 LH-G 100K-1 Swivel Castor Ball bearing 100 35 400 140 100 x 85 80 x 60 9 45
23 LH-G 100K-1-FI Swivel Castor with "stop-fix" brake Ball bearing 100 35 400 140 100 x 85 80 x 60 9 45
24 LH-G 100K-3 Swivel Castor Ball bearing 100 35 400 140 140 x 110 105 x 75-80 11 45
25 LH-G 100K-3-FI Swivel Castor with "stop-fix" brake Ball bearing 100 35 400 140 140 x 110 105 x 75-80 11 45
26 LH-G 125G-1 Swivel Castor Plain bore 125 35 450 165 100 x 85 80 x 60 9 45
27 LH-G 125G-1-FI Swivel Castor with "stop-fix" brake Plain bore 125 35 450 165 100 x 85 80 x 60 9 45
28 LH-G 125G-3 Swivel Castor Plain bore 125 35 450 165 140 x 110 105 x 75-80 11 45
29 LH-G 125G-3-FI Swivel Castor with "stop-fix" brake Plain bore 125 35 450 165 140 x 110 105 x 75-80 11 45
30 LH-G 125K-1 Swivel Castor Ball bearing 125 35 450 165 100 x 85 80 x 60 9 45
31 LH-G 125K-1-FI Swivel Castor with "stop-fix" brake Ball bearing 125 35 450 165 100 x 85 80 x 60 9 48
32 LH-G 125K-3 Swivel Castor Ball bearing 125 35 450 165 140 x 110 105 x 75-80 11 45
33 LH-G 125K-3-FI Swivel Castor with "stop-fix" brake Ball bearing 125 35 450 165 140 x 110 105 x 75-80 11 48
34 LH-G 127G Swivel Castor Plain bore 125 50 750 170 140 x 110 105 x 75-80 11 55
35 LH-G 127G-FI Swivel Castor with "stop-fix" brake Plain bore 125 50 750 170 140 x 110 105 x 75-80 11 55
36 LH-G 127K Swivel Castor Ball bearing 125 50 750 170 140 x 110 105 x 75-80 11 55
37 LH-G 127K-FI Swivel Castor with "stop-fix" brake Ball bearing 125 50 750 170 140 x 110 105 x 75-80 11 55
38 LH-G 150G Swivel Castor Plain bore 150 50 900 197 140 x 110 105 x 75-80 11 65
39 LH-G 150G-FI Swivel Castor with "stop-fix" brake Plain bore 150 50 900 197 140 x 110 105 x 75-80 11 65
40 LH-G 150K Swivel Castor Ball bearing 150 50 900 197 140 x 110 105 x 75-80 11 65
41 LH-G 150K-FI Swivel Castor with "stop-fix" brake Ball bearing 150 50 900 197 140 x 110 105 x 75-80 11 65
42 LH-G 200G Swivel Castor Plain bore 200 50 900 245 140 x 110 105 x 75-80 11 70
43 LH-G 200G-FI Swivel Castor with "stop-fix" brake Plain bore 200 50 900 245 140 x 110 105 x 75-80 11 70
44 LH-G 200K Swivel Castor Ball bearing 200 50 900 245 140 x 110 105 x 75-80 11 70
45 LH-G 200K-FI Swivel Castor with "stop-fix" brake Ball bearing 200 50 900 245 140 x 110 105 x 75-80 11 67
46 LH-G 250G Swivel Castor Plain bore 250 60 900 295 140 x 110 105 x 75-80 11 82
47 LH-G 250K Swivel Castor with "stop-fix" brake Ball bearing 250 60 900 295 140 x 110 105 x 75-80 11 82
48 LH-G 80G Swivel Castor Plain bore 80 25 250 120 100 x 85 80 x 60 9 45
49 LH-G 80G-FI Swivel Castor with "stop-fix" brake Plain bore 80 25 250 120 100 x 85 80 x 60 9 45
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate size
Bolt hole spacing
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)