Pressed steel castors, heavy duty brackets, with stem fitting, with heavy duty nylon wheel / LHZ-SPO

LHZ-SPO

Manufacturer BLICKLE
Description Pressed steel castors, heavy duty brackets, with stem fitting, with heavy duty nylon wheel / LHZ-SPO, Wheel Ø: 125 mm, Bearing type: Plain bore
Part number LHZ-SPO 127G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width Load capacity (kg) Total height (mm) Stem Ø (mm) Stem length (mm) Offset (mm)
1 LHZ-SPO 127G Swivel Castor Plain bore 125 50 750 170 27 60 55
2 LHZ-SPO 127G-FI Swivel Castor with "stop-fix" brake Plain bore 125 50 750 170 27 60 55
3 LHZ-SPO 127K Swivel Castor Ball bearing 125 50 750 170 27 60 55
4 LHZ-SPO 127K-FI Swivel Castor with "stop-fix" brake Ball bearing 125 50 750 170 27 60 55
5 LHZ-SPO 150G Swivel Castor Plain bore 150 50 800 197 27 60 65
6 LHZ-SPO 150G-FI Swivel Castor with "stop-fix" brake Plain bore 150 50 800 197 27 60 65
7 LHZ-SPO 150K Swivel Castor Ball bearing 150 50 800 197 27 60 65
8 LHZ-SPO 150K-FI Swivel Castor with "stop-fix" brake Ball bearing 150 50 800 197 27 60 65
9 LHZ-SPO 160G Swivel Castor Plain bore 160 50 800 202 27 60 65
10 LHZ-SPO 160G-FI Swivel Castor with "stop-fix" brake Plain bore 160 50 800 202 27 60 65
11 LHZ-SPO 160K Swivel Castor Ball bearing 160 50 800 202 27 60 65
12 LHZ-SPO 160K-FI Swivel Castor with "stop-fix" brake Ball bearing 160 50 800 202 27 60 65
13 LHZ-SPO 200G Swivel Castor Plain bore 200 50 800 245 27 60 70
14 LHZ-SPO 200G-FI Swivel Castor with "stop-fix" brake Plain bore 200 50 800 245 27 60 70
15 LHZ-SPO 200K Swivel Castor Ball bearing 200 50 800 245 27 60 70
16 LHZ-SPO 200K-FI Swivel Castor with "stop-fix" brake Ball bearing 200 50 800 245 27 60 70
17 LHZ-SPO 201G Swivel Castor Plain bore 200 50 800 245 27 60 70
18 LHZ-SPO 201G-FI Swivel Castor with "stop-fix" brake Plain bore 200 50 800 245 27 60 70
19 LHZ-SPO 201K Swivel Castor Ball bearing 200 50 800 245 27 60 70
20 LHZ-SPO 201K-FI Swivel Castor with "stop-fix" brake Ball bearing 200 50 800 245 27 60 70
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width
Load capacity (kg)
Total height (mm)
Stem Ø (mm)
Stem length (mm)
Offset (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)