Pressed steel castors, heavy duty brackets, with stem fitting, wheel with elastic solid rubber tyre ‘Blickle EasyRoll’ / LHZ-ALEV

LHZ-ALEV

Manufacturer BLICKLE
Description Pressed steel castors, heavy duty brackets, with stem fitting, wheel with elastic solid rubber tyre ‘Blickle EasyRoll’ / LHZ-ALEV, Wheel Ø: 125 mm, Bearing type: Ball bearing
Part number LHZ-ALEV 127K
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width Load capacity (kg) Total height (mm) Stem Ø (mm) Stem length (mm) Offset (mm)
1 LHZ-ALEV 127K Swivel Castor Ball bearing 125 50 270 170 27 60 55
2 LHZ-ALEV 127K-FI Swivel Castor with "stop-fix" brake Ball bearing 125 50 270 170 27 60 55
3 LHZ-ALEV 127K-FI-SG Swivel Castor with "stop-fix" brake Ball bearing 125 50 270 170 27 60 55
4 LHZ-ALEV 127K-SG Swivel Castor Ball bearing 125 50 270 170 27 60 55
5 LHZ-ALEV 127K-ST Swivel Castor with "stop-top" brake Ball bearing 125 50 270 170 27 60 55
6 LHZ-ALEV 127K-ST-SG Swivel Castor with "stop-top" brake Ball bearing 125 50 270 170 27 60 55
7 LHZ-ALEV 160K Swivel Castor Ball bearing 160 50 400 202 27 60 65
8 LHZ-ALEV 160K-FI Swivel Castor with "stop-fix" brake Ball bearing 160 50 400 202 27 60 65
9 LHZ-ALEV 160K-FI-SG Swivel Castor with "stop-fix" brake Ball bearing 160 50 400 202 27 60 65
10 LHZ-ALEV 160K-SG Swivel Castor Ball bearing 160 50 400 202 27 60 65
11 LHZ-ALEV 160K-ST Swivel Castor with "stop-top" brake Ball bearing 160 50 400 202 27 60 65
12 LHZ-ALEV 160K-ST-SG Swivel Castor with "stop-top" brake Ball bearing 160 50 400 202 27 60 65
13 LHZ-ALEV 200K Swivel Castor Ball bearing 200 50 500 245 27 60 70
14 LHZ-ALEV 200K-FI Swivel Castor with "stop-fix" brake Ball bearing 200 50 550 245 27 60 70
15 LHZ-ALEV 200K-FI-SG Swivel Castor with "stop-fix" brake Ball bearing 200 50 550 245 27 60 70
16 LHZ-ALEV 200K-SG Swivel Castor Ball bearing 200 50 550 245 27 60 70
17 LHZ-ALEV 200K-ST Swivel Castor with "stop-top" brake Ball bearing 200 50 550 245 27 60 70
18 LHZ-ALEV 200K-ST-SG Swivel Castor with "stop-top" brake Ball bearing 200 50 550 245 27 60 70
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width
Load capacity (kg)
Total height (mm)
Stem Ø (mm)
Stem length (mm)
Offset (mm)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)
Users Who Downloaded This Product Also Downloaded
Page