Pressed steel castors, heavy duty brackets, with steel spring, wheel with Blickle Besthane® Soft polyurethane tread / LHF-ALBS, BHF-ALBS

LHF-ALBS, BHF-ALBS

Manufacturer BLICKLE
Description Pressed steel castors, heavy duty brackets, with steel spring, wheel with Blickle Besthane® Soft polyurethane tread / LHF-ALBS, BHF-ALBS, Wheel Ø: 100 mm, Bearing type: Ball bearing
Part number BHF-ALBS 100K-1
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Spring tension (kg) Initial tension (kg) Spring travel Total height (mm) Plate size Bolt hole spacing Bolt hole Ø (mm) Offset swivel castor
1 BHF-ALBS 100K-1 Fixed Castor Ball bearing 100 40 300 200 30 19 175 100 x 85 80 x 60 9 -
2 BHF-ALBS 100K-3 Fixed Castor Ball bearing 100 40 300 200 30 19 175 140 x 110 105 x 75-80 11 -
3 BHF-ALBS 125K-1 Fixed Castor Ball bearing 125 40 350 240 30 21 200 100 x 85 80 x 60 9 -
4 BHF-ALBS 125K-3 Fixed Castor Ball bearing 125 40 350 240 30 21 200 140 x 110 105 x 75-80 11 -
5 BHF-ALBS 160K Fixed Castor Ball bearing 160 50 550 570 50 25 245 140 x 110 105 x 75-80 11 -
6 BHF-ALBS 200K Fixed Castor Ball bearing 200 50 700 570 50 25 265 140 x 110 105 x 75-80 11 -
7 LHF-ALBS 100K-1 Swivel castor Ball bearing 100 40 300 200 30 19 175 100 x 85 80 x 60 9 32
8 LHF-ALBS 100K-3 Swivel castor Ball bearing 100 40 300 200 30 19 175 140 x 110 105 x 75-80 11 32
9 LHF-ALBS 125K-1 Swivel castor Ball bearing 125 40 350 240 30 21 200 100 x 85 80 x 60 9 45
10 LHF-ALBS 125K-3 Swivel castor Ball bearing 125 40 350 240 30 21 200 140 x 110 105 x 75-80 11 45
11 LHF-ALBS 160K Swivel castor Ball bearing 160 50 550 570 50 25 245 140 x 110 105 x 75-80 11 65
12 LHF-ALBS 200K Swivel castor Ball bearing 200 50 700 570 50 25 265 140 x 110 105 x 75-80 11 65
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Spring tension (kg)
Initial tension (kg)
Spring travel
Total height (mm)
Plate size
Bolt hole spacing
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)