Press-on bands with Blickle Besthane® polyurethane tread / BB, Outer Ø 260 - 750 mm

BB, Outer Ø 260 - 750 mm

Manufacturer BLICKLE
Description Press-on bands with Blickle Besthane® polyurethane tread / BB, Outer Ø 260 - 750 mm, Outer Ø: 260 mm, Internal Ø: 170 mm
Part number BB 260x105/170
Product selection
Selector Reference No. Type Outer Ø (mm) Width (mm) Internal Ø (mm) Load cap. at 4 km/h (kg) Load cap. at 10 km/h (kg)
1 BB 260x105/170 Press-on band 260 105 170 2200 850
2 BB 285x100/200 Press-on band 285 100 200 2300 900
3 BB 285x100/228 Press-on band 285 100 228.6 2300 900
4 BB 285x75/220 Press-on band 285 75 220 1700 650
5 BB 290x105/185 Press-on band 290 105 185 2200 850
6 BB 300x90/203 Press-on band 300 90 203 2000 800
7 BB 310x120/203 Press-on band 310 120 203 2500 1000
8 BB 310x120/220 Press-on band 310 120 220 2500 1000
9 BB 310x60/220 Press-on band 310 60 220 1400 550
10 BB 343x114/225 Press-on band 343 114 225 3000 1200
11 BB 343x115/245 Press-on band 343 115 245 3000 1200
12 BB 343x140/245 Press-on band 343 140 245 3500 1400
13 BB 350x110/270 Press-on band 350 110 270 2900 1100
14 BB 360x120/220 Press-on band 360 120 220 3200 1200
15 BB 360x60/270 Press-on band 360 60 270 1600 600
16 BB 415x100/305 Press-on band 415 100 305 3000 1200
17 BB 415x90/305 Press-on band 415 90 305 2700 1000
18 BB 645x250/500 Press-on band 645 250 500 10000 4000
19 BB 750x150/640 Press-on band 750 150 640 8000 3200
Reference No.
Type
Outer Ø (mm)
Width (mm)
Internal Ø (mm)
Load cap. at 4 km/h (kg)
Load cap. at 10 km/h (kg)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)