Press-on bands with Blickle Besthane® polyurethane tread / BB, Outer Ø 125 - 254 mm

BB, Outer Ø 125 - 254 mm

Manufacturer BLICKLE
Description Press-on bands with Blickle Besthane® polyurethane tread / BB, Outer Ø 125 - 254 mm, Outer Ø: 125 mm, Internal Ø: 75 mm
Part number BB 125x40/75
Product selection
Selector Reference No. Type Outer Ø (mm) Width (mm) Internal Ø (mm) Load cap. at 4 km/h (kg) Load cap. at 10 km/h (kg)
1 BB 125x40/75 Press-on band 125 40 75 420 160
2 BB 125x50/75 Press-on band 125 50 75 550 200
3 BB 150x130/100 Press-on band 150 130 100 1650 650
4 BB 150x50/100 Press-on band 150 50 100 650 250
5 BB 150x75/100 Press-on band 150 75 100 950 350
6 BB 160x50/100 Press-on band 160 50 100 650 250
7 BB 180x100/105 Press-on band 180 100 105 1400 550
8 BB 180x50/120 Press-on band 180 50 120 750 300
9 BB 180x75/120 Press-on band 180 75 120 1100 400
10 BB 200x105/120 Press-on band 200 105 120 1600 600
11 BB 200x130/105 Press-on band 200 130 105 1900 750
12 BB 200x50/140 Press-on band 200 50 140 850 300
13 BB 200x60/150 Press-on band 200 60 150 1000 400
14 BB 200x75/100 Press-on band 200 75 100 1100 425
15 BB 200x80/120 Press-on band 200 80 120 1200 450
16 BB 200x85/105 Press-on band 200 85 105 1300 500
17 BB 230x85/170 Press-on band 230 85 170 1600 600
18 BB 250x105/170 Press-on band 250 105 170 2100 800
19 BB 250x130/140 Press-on band 250 130 140 2200 850
20 BB 250x50/190 Press-on band 250 50 190 1000 400
21 BB 250x60/190 Press-on band 250 60 190 1200 450
22 BB 250x80/170 Press-on band 250 80 170 1500 600
23 BB 254x127/165 Press-on band 254 127 165.1 2200 850
Reference No.
Type
Outer Ø (mm)
Width (mm)
Internal Ø (mm)
Load cap. at 4 km/h (kg)
Load cap. at 10 km/h (kg)
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)