Heavy duty wheels with elastic solid rubber tyres, with cast iron wheel centre / GEV

GEV

Manufacturer BLICKLE
Description Heavy duty wheels with elastic solid rubber tyres, with cast iron wheel centre / GEV, Wheel Ø: 250 mm, Bearing type: Ball bearing, Axle bore Ø: 30 mm
Part number GEV 254/30K
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load cap.at 4 km/h Load cap.at 16 km/h Axle bore Ø Hub length
1 GEV 254/30K Wheel Ball bearing 250 130 975 585 30 130
2 GEV 280/25K Wheel Ball bearing 280 75 725 435 25 90
3 GEV 302/35K Wheel Ball bearing 300 90 900 540 35 90
4 GEV 360/30K Wheel Ball bearing 360 60 750 450 30 75
5 GEV 362/35K Wheel Ball bearing 360 75 950 570 35 90
6 GEV 400/30K Wheel Ball bearing 400 75 1000 600 30 90
7 GEV 405/45K Wheel Ball bearing 405 130 1500 900 45 130
8 GEV 425/45K Wheel Ball bearing 425 150 1800 1100 45 150
9 GEV 500/35K Wheel Ball bearing 500 85 1300 780 35 90
10 GEV 520/40K Wheel Ball bearing 520 100 1525 920 40 100
11 GEV 550/60K Wheel Ball bearing 550 160 2250 1350 60 160
12 GEV 610/60K Wheel Ball bearing 610 150 2250 1350 60 150
13 GEV 620/65K Wheel Ball bearing 620 200 3000 1800 65 200
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load cap.at 4 km/h
Load cap.at 16 km/h
Axle bore Ø
Hub length
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)