Heavy duty twin wheels with elastic solid rubber tyres, with welded steel wheel centre, heavy design / DS

DS

Manufacturer BLICKLE
Description Heavy duty twin wheels with elastic solid rubber tyres, with welded steel wheel centre, heavy design / DS, Wheel Ø: 300 mm, Bearing type: Ball bearing, Axle bore Ø: 50 mm
Part number DS 300/50K
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width Load cap.at 4 km/h Load cap.at 16 km/h Axle bore Ø Hub length
1 DS 300/50K Wheel Ball bearing 300 150 (2 x 75) 1500 900 50 150
2 DS 302/55K Wheel Ball bearing 300 180 (2 x 90) 1800 1080 55 180
3 DS 361/50K Wheel Ball bearing 360 150 (2 x 75) 1900 1100 50 150
4 DS 400/55K Wheel Ball bearing 400 150 (2 x 75) 2000 1200 55 150
5 DS 405/75K Wheel Ball bearing 405 260 (2 x 130) 3000 1800 75 250
6 DS 415/60K Wheel Ball bearing 415 180 (2 x 90) 2300 1380 60 180
7 DS 425/80K Wheel Ball bearing 425 300 (2 x 150) 3600 2160 80 250
8 DS 500/60K Wheel Ball bearing 500 170 (2 x 85) 2600 1560 60 170
9 DS 620/100K Wheel Ball bearing 620 400 (2 x 200) 6000 3600 100 300
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width
Load cap.at 4 km/h
Load cap.at 16 km/h
Axle bore Ø
Hub length
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)