Heavy duty nylon wheels / SPO, Wheel Ø 175 - 250 mm

SPO, Wheel Ø 175 - 250 mm

Manufacturer BLICKLE
Description Heavy duty nylon wheels / SPO, Wheel Ø 175 - 250 mm, Wheel Ø: 175 mm, Bearing type: Plain bore, Axle bore Ø: 20 mm
Part number SPO 175/20G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Axle bore Ø Hub length
1 SPO 175/20G Wheel Plain bore 175 50 1000 20 60
2 SPO 175/20K Wheel Ball bearing 175 50 1000 20 60
3 SPO 175/25K Wheel Ball bearing 175 50 1000 25 60
4 SPO 200/20G Wheel Plain bore 200 50 1500 20 60
5 SPO 200/20K Wheel Ball bearing 200 50 1250 20 60
6 SPO 200/25G Wheel Plain bore 200 50 1500 25 60
7 SPO 200/25K Wheel Ball bearing 200 50 1500 25 60
8 SPO 200/30K Wheel Ball bearing 200 50 1500 30 60
9 SPO 201/20G Wheel Plain bore 200 50 1000 20 60
10 SPO 201/20K Wheel Ball bearing 200 50 1000 20 60
11 SPO 250/25G Wheel Plain bore 250 65 2000 25 70
12 SPO 250/25K Wheel Ball bearing 250 65 2000 25 65
13 SPO 250/30K Wheel Ball bearing 250 65 2000 30 65
14 SPO 250/35K Wheel Ball bearing 250 65 2000 35 65
15 SPO 251/25G Wheel Plain bore 250 50 1500 25 60
16 SPO 251/25K Wheel Ball bearing 250 50 1500 25 60
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Axle bore Ø
Hub length
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)