Heavy duty castors with polyurethane torsion springs, wheel with elastic solid rubber tyre ‘Blickle EasyRoll’ / LPFE-ALEV, BPFE-ALEV

LPFE-ALEV, BPFE-ALEV

Manufacturer BLICKLE
Description Heavy duty castors with polyurethane torsion springs, wheel with elastic solid rubber tyre ‘Blickle EasyRoll’ / LPFE-ALEV, BPFE-ALEV, Wheel Ø: 100 mm, Bearing type: Ball bearing
Part number BPFE-ALEV 100K-FA
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Spring tension (kg) Initial tension (kg) Spring travel Total height (mm) Plate size Bolt hole spacing Bolt hole Ø (mm) Offset swivel castor
1 BPFE-ALEV 100K-FA Fixed Castor Ball bearing 100 40 180 330 40 16 170 100 x 85 80 x 60 9 -
2 BPFE-ALEV 100K-SG-FA Fixed Castor Ball bearing 100 40 180 330 40 16 170 100 x 85 80 x 60 9 -
3 BPFE-ALEV 125K-FA Fixed Castor Ball bearing 125 40 250 290 40 18 192 100 x 85 80 x 60 9 -
4 BPFE-ALEV 125K-SG-FA Fixed Castor Ball bearing 125 40 250 290 40 18 192 100 x 85 80 x 60 9 -
5 BPFE-ALEV 127K Fixed Castor Ball bearing 125 50 270 370 40 25 225 140 x 110 105 x 75-80 11 -
6 BPFE-ALEV 127K-SG Fixed Castor Ball bearing 125 50 270 370 40 25 225 140 x 110 105 x 75-80 11 -
7 BPFE-ALEV 150K Fixed Castor Ball bearing 150 50 350 370 40 25 255 140 x 110 105 x 75-80 11 -
8 BPFE-ALEV 150K-SG Fixed Castor Ball bearing 150 50 350 370 40 25 255 140 x 110 105 x 75-80 11 -
9 LPFE-ALEV 100K-FA Swivel castor Ball bearing 100 40 200 330 40 16 170 100 x 85 80 x 60 9 38
10 LPFE-ALEV 100K-SG-FA Swivel castor Ball bearing 125 40 250 290 40 18 192 100 x 85 80 x 60 9 45
11 LPFE-ALEV 125K-FA Swivel castor Ball bearing 125 40 250 290 40 18 192 100 x 85 80 x 60 9 45
12 LPFE-ALEV 125K-SG-FA Swivel castor Ball bearing 125 50 270 370 40 25 225 140 x 110 105 x 75-80 11 61
13 LPFE-ALEV 127K Swivel castor Ball bearing 125 50 270 370 40 25 225 140 x 110 105 x 75-80 11 61
14 LPFE-ALEV 127K-SG Swivel castor Ball bearing 125 50 270 370 40 25 225 140 x 110 105 x 75-80 11 61
15 LPFE-ALEV 150K Swivel castor Ball bearing 150 54 400 370 40 25 255 140 x 110 105 x 75-80 11 61
16 LPFE-ALEV 150K-SG Swivel castor Ball bearing 150 54 400 370 40 25 255 140 x 110 105 x 75-80 11 61
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Spring tension (kg)
Initial tension (kg)
Spring travel
Total height (mm)
Plate size
Bolt hole spacing
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)