Heat-resistant, thermoplastic Blickle TempLine® Performance wheels / POHI

POHI

Manufacturer BLICKLE
Description Heat-resistant, thermoplastic Blickle TempLine® Performance wheels / POHI, Wheel Ø: 100 mm, Bearing type: Roller bearing, Axle bore Ø: 12 mm
Part number POHI 100/12-35G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Axle bore Ø Hub length
1 POHI 100/12-35G Wheel Roller bearing 100 30 200 12 35
2 POHI 100/12-45G Wheel Roller bearing 100 30 200 12 45
3 POHI 102/12G Wheel Plain bore 100 38 250 12 45
4 POHI 102/15G Wheel Plain bore 100 38 250 15 45
5 POHI 102/15HK Wheel Ball bearing 100 38 250 15 40
6 POHI 125/12G Wheel Plain bore 125 40 300 12 45
7 POHI 125/15G Wheel Plain bore 125 40 300 15 45
8 POHI 125/15HK Wheel Ball bearing 125 40 350 15 40
9 POHI 150/20G Wheel Plain bore 150 50 500 20 60
10 POHI 150/20HK Wheel Ball bearing 150 50 500 20 50
11 POHI 200/20G Wheel Plain bore 200 50 600 20 60
12 POHI 200/20HK Wheel Ball bearing 200 50 600 20 50
13 POHI 81/12G Wheel Plain bore 80 32 180 12 35
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Axle bore Ø
Hub length
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)