Heat-resistant stainless steel castors with top plate fitting, with heat-resistant Blickle TempLine® Classic thermoset wheel / LIX-PHN, BX-PHN

LIX-PHN, BX-PHN

Manufacturer BLICKLE
Description Heat-resistant stainless steel castors with top plate fitting, with heat-resistant Blickle TempLine® Classic thermoset wheel / LIX-PHN, BX-PHN, Wheel Ø: 100 mm, Bearing type: Plain bore
Part number BX-PHN 100G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate size Bolt hole spacing Bolt hole Ø (mm) Offset swivel castor
1 BX-PHN 100G Fixed Castor Plain bore 100 30 125 125 100 x 85 80 x 60 9 -
2 BX-PHN 102G Fixed Castor Plain bore 100 38 150 125 100 x 85 80 x 60 9 -
3 BX-PHN 125G Fixed Castor Plain bore 125 40 150 150 100 x 85 80 x 60 9 -
4 BX-PHN 150G Fixed Castor Plain bore 150 50 300 190 140 x 110 105 x 75-80 11 -
5 BX-PHN 200G Fixed Castor Plain bore 200 50 350 235 140 x 110 105 x 75-80 11 -
6 BX-PHN 81G Fixed Castor Plain bore 80 32 100 102 100 x 85 80 x 60 9 -
7 LIX-PHN 100G Swivel castor Plain bore 100 30 125 125 100 x 85 80 x 60 9 36
8 LIX-PHN 100G-OF Swivel castor Plain bore 100 30 125 125 100 x 85 80 x 60 9 36
9 LIX-PHN 102G Swivel castor Plain bore 100 38 150 125 100 x 85 80 x 60 9 36
10 LIX-PHN 102G-OF Swivel castor Plain bore 100 38 150 125 100 x 85 80 x 60 9 36
11 LIX-PHN 125G Swivel castor Plain bore 125 40 150 150 100 x 85 80 x 60 9 40
12 LIX-PHN 150G Swivel castor Plain bore 150 50 300 190 140 x 110 105 x 75-80 11 60
13 LIX-PHN 200G Swivel castor Plain bore 200 50 350 235 140 x 110 105 x 75-80 11 65
14 LIX-PHN 81G Swivel castor Plain bore 80 32 100 102 100 x 85 80 x 60 9 38
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate size
Bolt hole spacing
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)