Heat-resistant stainless steel castors, bolt hole fitting, with heat-resistant, thermoplastic Blickle TempLine® Performance wheel / LIXR-POHI

LIXR-POHI

Manufacturer BLICKLE
Description Heat-resistant stainless steel castors, bolt hole fitting, with heat-resistant, thermoplastic Blickle TempLine® Performance wheel / LIXR-POHI, Wheel Ø: 100 mm, Bearing type: Plain bore
Part number LIXR-POHI 100G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate Ø (mm) Bolt hole Ø (mm) Offset swivel castor
1 LIXR-POHI 100G Swivel Castor Plain bore 100 30 150 125 70 13 36
2 LIXR-POHI 100G-FI Swivel Castor with "stop-fix" brake Plain bore 100 30 150 125 70 13 36
3 LIXR-POHI 100G-FI-OF Swivel Castor with "stop-fix" brake Plain bore 100 30 150 125 70 13 36
4 LIXR-POHI 100G-OF Swivel Castor Plain bore 100 30 150 125 70 13 36
5 LIXR-POHI 102G Swivel Castor Plain bore 100 38 150 125 70 13 36
6 LIXR-POHI 102G-FI Swivel Castor with "stop-fix" brake Plain bore 100 38 150 125 70 13 36
7 LIXR-POHI 102G-FI-OF Swivel Castor with "stop-fix" brake Plain bore 100 38 150 125 70 13 36
8 LIXR-POHI 102G-OF Swivel Castor Plain bore 100 38 150 125 70 13 36
9 LIXR-POHI 102HXK Swivel Castor Ball bearing 100 38 150 125 70 13 36
10 LIXR-POHI 102HXK-FI Swivel Castor with "stop-fix" brake Ball bearing 100 38 150 125 70 13 36
11 LIXR-POHI 102HXK-FI-OF Swivel Castor with "stop-fix" brake Ball bearing 100 38 150 125 70 13 36
12 LIXR-POHI 102HXK-OF Swivel Castor Ball bearing 100 38 150 125 70 13 36
13 LIXR-POHI 125G Swivel Castor Plain bore 125 40 150 150 70 13 40
14 LIXR-POHI 125G-FI Swivel Castor with "stop-fix" brake Plain bore 125 40 150 150 70 13 40
15 LIXR-POHI 125HXK Swivel Castor Ball bearing 125 40 150 150 70 13 40
16 LIXR-POHI 125HXK-FI Swivel Castor with "stop-fix" brake Ball bearing 125 40 150 150 70 13 40
17 LIXR-POHI 81G Swivel Castor Plain bore 80 32 150 102 70 13 38
18 LIXR-POHI 81G-FI Swivel Castor with "stop-fix" brake Plain bore 80 32 150 102 70 13 38
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate Ø (mm)
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)