Heat-resistant pressed steel castors with bolt hole fitting, with heat-resistant Blickle TempLine® Classic thermoset wheel / LIR-PHN

LIR-PHN

Manufacturer BLICKLE
Description Heat-resistant pressed steel castors with bolt hole fitting, with heat-resistant Blickle TempLine® Classic thermoset wheel / LIR-PHN, Wheel Ø: 100 mm, Bearing type: Plain bore
Part number LIR-PHN 100G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate Ø (mm) Bolt hole Ø (mm) Offset swivel castor
1 LIR-PHN 100G Swivel castor Plain bore 100 30 125 125 70 13 36
2 LIR-PHN 102G Swivel castor Plain bore 100 38 150 125 70 13 36
3 LIR-PHN 102HK Swivel castor Ball bearing 100 38 150 125 70 13 36
4 LIR-PHN 102IK Swivel castor Ball bearing 100 38 150 125 70 13 36
5 LIR-PHN 125G Swivel castor Plain bore 125 40 150 150 70 13 40
6 LIR-PHN 125HK Swivel castor Ball bearing 125 40 150 150 70 13 40
7 LIR-PHN 125IK Swivel castor Ball bearing 125 40 150 150 70 13 40
8 LIR-PHN 81G Swivel castor Plain bore 80 32 100 102 70 13 38
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate Ø (mm)
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)