Heat-resistant pressed steel castors with bolt hole fitting, Blickle TempLine® Comfort wheel with silicone rubber tread / LIR-POSI, LIR-ALSI

LIR-POSI, LIR-ALSI

Manufacturer BLICKLE
Description Heat-resistant pressed steel castors with bolt hole fitting, Blickle TempLine® Comfort wheel with silicone rubber tread / LIR-POSI, LIR-ALSI, Wheel Ø: 100 mm, Bearing type: Plain bore
Part number LIR-ALSI 100G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Total height (mm) Plate Ø (mm) Bolt hole Ø (mm) Offset swivel castor
1 LIR-ALSI 100G Swivel Castor Plain bore 100 40 100 125 70 13 36
2 LIR-ALSI 100G-FI Swivel Castor with "stop-fix" brake Plain bore 100 40 100 125 70 13 36
3 LIR-ALSI 100HKA Swivel Castor Ball bearing 100 40 100 125 70 13 36
4 LIR-ALSI 100HKA-FI Swivel Castor with "stop-fix" brake Ball bearing 100 40 100 125 70 13 36
5 LIR-POSI 100G Swivel Castor Plain bore 100 40 100 125 70 13 36
6 LIR-POSI 100G-FI Swivel Castor with "stop-fix" brake Plain bore 100 40 100 125 70 13 36
7 LIR-POSI 125G Swivel Castor Plain bore 125 40 120 150 70 13 40
8 LIR-POSI 125G-FI Swivel Castor with "stop-fix" brake Plain bore 125 40 120 150 70 13 40
9 LIR-POSI 125G-SG Swivel Castor Plain bore 125 40 120 150 70 13 40
10 LIR-POSI 125G-SG-FI Swivel Castor with "stop-fix" brake Plain bore 125 40 120 150 70 13 40
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Total height (mm)
Plate Ø (mm)
Bolt hole Ø (mm)
Offset swivel castor
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)