Heat-resistant Blickle TempLine® Special wheels with solid rubber tyres, with synthetic rim / VKHT

VKHT

Manufacturer BLICKLE
Description Heat-resistant Blickle TempLine® Special wheels with solid rubber tyres, with synthetic rim / VKHT, Wheel Ø: 100 mm, Bearing type: Plain bore, Axle bore Ø: 12 mm
Part number VKHT 100/12-38G
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Axle bore Ø Hub length
1 VKHT 100/12-38G Wheel Plain bore 100 30 100 12 38
2 VKHT 100/12-45G Wheel Plain bore 100 30 100 12 45
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Axle bore Ø
Hub length
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)